Metric Size, Technopolymer Plastic
Position Indicators
For GN 363.8 Handwheels
EN 000.8

Elesa Model GA11/GA12
RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 000.4
Specification
Information

Housing: Glass fiber reinforced technopolymer plastic (Polyamide PA), matte black
Bearing surface "teflon" coated
Mating internal serrations hardened with nitrided surface treatment
Sight glass: Technopolymer plastic (Polyamide PA), transparent
Pointers: Plastic, long pointer red, short pointer black
Scale: Aluminum, matte anodized finish, with black graduation lines and numbers

Shipping

EN 000.8 position indicators are suitable for installation in various types of handwheels, including GN 323.8.
Housing, hand spindles, and sight glass are all in one piece, welded ultrasonically. They are spray waterproof and corrosion proof (Protection class IP 67 according to DIN VDE 0470-1), oil and solvent proof (not suitable for alcohol).
The pendulum system is mounted on ball bearings for accurate display, and operational up to 140° F (60° C).
The reducing ratio shows the number of revolutions (long red hand) requried per 1 complete revolution of the small hand.
Other reduction ratios available upon request in certain minimum quantities.
Glycerin-filled version, suitable for applications with strong vibrations, available upon request.
For further details, see Complete Application Data for EN 000.8 Position Indicators.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
Reduction
Counting Gear
d2
d3
l1
l2
Numbers
Ascending
Clockwise
Numbers
Ascending
Counter-
Clockwise
42
(1.65)
10:1
49.8
(1.96)
48.2
(1.90)
30
(1.18)
23
(.91)
12:1
20:1
24:1
30:1
40:1
60
(2.36)
6:1
68.5
(2.70)
67
(2.64)
32
(1.26)
25
(.98)
10:1
12:1
20:1
24:1
30:1
36:1