Reinforced Phenolic Plastic
Solid Disk Handwheels
With Locking Retractable Handle

EN 520.3
wo

Elesa Model VDO.FP + IR






RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handwheel body: High strength reinforced Duroplast (phenolic), black glossy finish  
Hub: Black oxide steel, blank, no pilot hole, molded in  
Locking retractable handle: Black oxide steel mechanism and stem, black Duroplast (phenolic) plastic revolving handle  
Matte anodized aluminum ring (Elesa® original design)  
No mounting hole in handwheel rim for handwheel without handle
Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design phenolic plastic solid disk handwheels.
Handwheel features front and rear finger grips to grip and turn more easily.  
Resistant to solvents, oils, grease and other chemical agents.
Countersunk washers for handwheel retention, see GN 184. Other modifications such as inch or metric bores, keyways, set screw holes, etc. available upon request.  

See our technical section for bore sizes, other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d3 d4 d5 d6 b l1 l2 l3 Handle
Dia.
R
0BEH1/D
Download the CAD
100
(3.94)
24
(.94)
20
(.79)
35
(1.38)
39
(1.54)
26
(1.02)
12
(.47)
33
(1.30)
52
(2.05)
22
(.87)
38
(1.50)
0BEH2/D
Download the CAD
125
(4.92)
32
(1.26)
24
(.94)
44
(1.73)
46
(1.81)
30
(1.18)
15
(.59)
38
(1.50)
60
(2.36)
23
(.91)
47
(1.85)
0BEH3/D
Download the CAD
150
(5.91)
32
(1.26)
24
(.94)
44
(1.73)
48
(1.89)
32
(1.26)
15
(.59)
38
(1.50)
63
(2.48)
23
(.91)
58
(2.28)
0BEH4/D
Download the CAD
178
(7.01)
40
(1.57)
31
(1.22)
55
(2.17)
56
(2.20)
32
(1.26)
15
(.59)
43
(1.69)
65
(2.56)
28
(1.10)
66
(2.60)
0BEH5/D
Download the CAD
201
(7.91)
40
(1.57)
31
(1.22)
55
(2.17)
60
(2.36)
34
(1.34)
15
(.59)
43
(1.69)
70
(2.76)
28
(1.10)
77
(3.03)
0BEH6/D
Download the CAD
248
(9.76)
49
(1.93)
38
(1.50)
66
(2.60)
70
(2.76)
36
(1.42)
15
(.59)
44
(1.73)
77
(3.03)
28
(1.10)
101
(3.98)