Reinforced Phenolic Plastic
Solid Disk Handwheels
With or Without Revolving Handle

EN 520

Elesa Model VD.FP + I



RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Handwheel body: High strength reinforced Duroplast (phenolic plastic), black glossy finish  
Hub: Black oxide steel, blank - no pilot hole, molded in
Revolving handle: Black Duroplast (phenolic) plastic hand piece, zinc-plated steel threaded spindle, EN 298  
Matte anodized aluminum ring (Elesa® original design)

No mounting hole in handwheel rim for handwheel without handle
Handle shipped loose; mounting of handle is required

Both dimensions, inch and metric, are interchangeable


Call our sales staff for pricing and delivery on your modification requirements.
Elesa® original design phenolic plastic solid disk handwheels
Handwheel features rear finger grips for ease of rotating.
Resistant to solvents, oils, grease and other chemical agents.
Countersunk washers for handwheel retention, see GN 184.
Other modifications such as inch or metric bores, keyways, set screw holes, etc. available upon request.


See our technical section for thread and bore tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
Bore
d3
d4
d5
d6
d7
b
l1
l2
l3
Handle
Dia.
Handle
Length
Handle
Thread
With
Handle
Without
Handle
80
(3.15)
Blank 
20
(.79)
16
(.63)
28
(1.10)
43
(1.69)
30
(1.18)
14
(.55)
10
(.39)
28
(1.10)
31
(1.22)
18
(.71)
40
(1.57)
M6 x 1.0
100
(3.94)
Blank 
24
(.94)
20
(.79)
35
(1.38)
54
(2.13)
39
(1.54)
15
(.59)
12
(.47)
36
(1.42)
40
(1.57)
21
(.83)
50
(1.97)
M6 x 1.0
125
(4.92)
Blank 
32
(1.26)
24
(.94)
44
(1.73)
70
(2.76)
46
(1.81)
15
(.59)
15
(.59)
38
(1.50)
44
(1.73)
23
(.91)
65
(2.56)
M8 x 1.25
150
(5.91)
Blank 
32
(1.26)
24
(.94)
44
(1.73)
70
(2.76)
48
(1.89)
18
(.71)
15
(.59)
38
(1.50)
48
(1.89)
23
(.91)
65
(2.56)
M8 x 1.25
175
(6.89)
Blank 
40
(1.57)
31
(1.22)
55
(2.17)
90
(3.54)
56
(2.20)
19
(.75)
15
(.59)
43
(1.69)
53
(2.09)
26
(1.02)
80
(3.15)
M10 x 1.5
200
(7.87)
Blank 
40
(1.57)
31
(1.22)
55
(2.17)
90
(3.54)
60
(2.36)
21
(.83)
15
(.59)
43
(1.69)
57
(2.24)
28
(1.10)
90
(3.54)
M10 x 1.5
249
(9.80)
Blank 
49
(1.93)
38
(1.50)
66
(2.60)
110
(4.33)
70
(2.76)
25
(.98)
15
(.59)
44
(1.73)
65
(2.56)
28
(1.10)
90
(3.54)
M10 x 1.5
301
(11.85)
Blank 
58
(2.28)
58
(2.28)
94
(3.70)
148
(5.83)
82
(3.23)
25
(.98)
18
(.71)
56
(2.20)
75
(2.95)
28
(1.10)
90
(3.54)
M10 x 1.5