Inch and Metric Size, Technopolymer Plastic
Solid Disk Handwheels
With Locking Retractable Handle

EN 521.3

Elesa Model VDS+IR



RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handwheel body: Special high-impact strength technopolymer plastic, black matte finish  
Hub: Steel, black oxide finish, molded in  
Locking retractable handle: Black oxide steel mechanism and black technopolymer plastic revolving handle  
Cover disk: Light gray technopolymer push-fit, can be removed by pressing on outer edge.


Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design technopolymer plastic solid disk handwheels.  
Designed for applications where it is necessary for the handle to return back to starting position after operation for safety reasons or lack of space.  
These handwheels have the distinguishing features where the handle and the retracting mechanism are completely encased within the rim of the wheel.  
In the operating position, the handle is secured by a taper detent. To fold it down, it is drawn out from the tapered recess. A compression spring secures the handle in either position.  
Handwheel features rear finger grips.  
Resistant to solvents, oils, grease and other chemical agents. Locking retractable handles available separately. Call our sales staff for correct sizing, pricing and delivery.
Countersunk washers for handwheel retention, see GN 184. Other modifications such as special inch or metric bores, keyways, set screw holes, etc. available upon request.

See our technical section for bore sizes, other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number d1 d2
Bore
d3 d4 d5 d6 d7 b h l1 l2 Handle
Dia.
2BEJ0/D
Download the CAD
3.27
(83)
.312  .71
(18)
.63
(16)
.98
(25)
.75
(19)
1.06
(27)
.79
(20)
.31
(8)
.67
(17)
1.14
(29)
.55
(14)
3BEJ1/D
Download the CAD
4.02
(102)
.375  .87
(22)
.79
(20)
1.18
(30)
.98
(25)
1.06
(27)
.94
(24)
.35
(9)
.87
(22)
1.34
(34)
.83
(21)
3BEJ2/D
Download the CAD
4.92
(125)
.375  1.02
(26)
.94
(24)
1.38
(35)
1.10
(28)
1.22
(31)
1.10
(28)
.31
(8)
1.06
(27)
1.54
(39)
.87
(22)
4BEJ3/D
Download the CAD
5.91
(150)
.500  1.02
(26)
.94
(24)
1.50
(38)
1.18
(30)
1.34
(34)
1.26
(32)
.39
(10)
1.18
(30)
1.73
(44)
.91
(23)
4BEJ4/D
Download the CAD
6.93
(176)
.500  1.38
(35)
1.30
(33)
1.73
(44)
1.38
(35)
1.54
(39)
1.42
(36)
.63
(16)
1.10
(28)
1.93
(49)
1.02
(26)
5BEJ5/D
Download the CAD
7.87
(200)
.625  1.57
(40)
1.50
(38)
1.97
(50)
1.57
(40)
1.73
(44)
1.54
(39)
.51
(13)
1.42
(36)
2.09
(53)
1.10
(28)
5BEJ6/D
Download the CAD
9.84
(250)
.625  1.57
(40)
1.50
(38)
2.24
(57)
1.89
(48)
1.97
(50)
1.69
(43)
.75
(19)
1.42
(36)
2.36
(60)
1.10
(28)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Bore
d3 d4 d5 d6 d7 b h l1 l2 Handle
Dia.
8MEJ0/D
Download the CAD
80
(3.15)
8 18
(.71)
16
(.63)
25
(.98)
13.5
(.53)
16.5
(.65)
20
(.79)
4
(.16)
17
(.67)
38
(1.50)
15.5
(.61)
10MEJ0/D
Download the CAD
10
10MEJ1/D
Download the CAD
102
(4.02)
10 22
(.87)
20
(.79)
30
(1.18)
25
(.98)
27
(1.06)
24
(.94)
9
(.35)
22
(.87)
34
(1.34)
14
(.55)
12MEJ1/D
Download the CAD
12
12MEJ2/D
Download the CAD
125
(4.92)
12 26
(1.02)
24
(.94)
35
(1.38)
28
(1.10)
31
(1.22)
28
(1.10)
8
(.31)
27
(1.06)
39
(1.54)
22
(.87)
14MEJ2/D
Download the CAD
14
14MEJ3/D
Download the CAD
150
(5.91)
14 26
(1.02)
24
(.94)
38
(1.50)
30
(1.18)
34
(1.34)
32
(1.26)
10
(.39)
30
(1.18)
44
(1.73)
23
(.91)
16MEJ3/D
Download the CAD
16
16MEJ4/D
Download the CAD
176
(6.93)
16 35
(1.38)
33
(1.30)
44
(1.73)
35
(1.38)
39
(1.54)
36
(1.42)
16
(.63)
28
(1.10)
49
(1.93)
26
(1.02)
20MEJ4/D
Download the CAD
20
20MEJ5/D
Download the CAD
200
(7.87)
20 40
(1.57)
38
(1.50)
50
(1.97)
40
(1.57)
44
(1.73)
39
(1.54)
13
(.51)
36
(1.42)
53
(2.09)
28
(1.10)
24MEJ5/D
Download the CAD
24
20MEJ6/D
Download the CAD
250
(9.84)
20  40
(1.57)
38
(1.50)
57
(2.24)
48
(1.89)
50
(1.97)
43
(1.69)
19
(.75)
36
(1.42)
60
(2.36)
28
(1.10)
20MEJ7/D
Download the CAD
300
(11.81)
20  40
(1.57)
36.5
(1.44)
72
(2.83)
65
(2.56)
68.5
(2.70)
46
(1.81)
18
(.71)
44
(1.73)
66
(2.60)
28
(1.10)