Metric Size, Technopolymer Plastic
Solid Disk Handwheels
With Stainless Steel Hub, with or without Revolving Handle

EN 521.5

Elesa Model VDS-SST / VDS+I-SS



RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handwheel body: Special high-impact strength technopolymer plastic, black matte finish  
Hub: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Revolving handle: Technopolymer plastic hand piece, stainless steel hub, European Standard No. 1.4301 (American Standard Series 304)
Cover disk: Light gray technopolymer plastic, push-fit, can be removed by pressing on outer edge 

No mounting hole in handwheel rim for handwheel without handle
Handle shipped loose; mounting of handle is required

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design technopolymer plastic solid disk handwheels.  
Handwheel features rear finger grips.  
Resistant to solvents, oils, grease and other chemical agents. Countersunk washers for handwheel retention, see GN 184.5.
Special inch and metric bores available upon request.  
Other modifications such as keyways, set screw holes, etc. available upon request.  

See our technical section for bore sizes, other modifications and tolerances.


Assembly example with key and axial set screw

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Bore
d3
d4
d5
d6
d7
b
h
l1
l2
Handle
Dia.
l3
Handle
Thread
With
Handle
Without
Handle
100
(3.94)
10
22
(.87)
20
(.79)
30
(1.18)
25
(.98)
27
(1.06)
24
(.94)
9
(.35)
22
(.87)
34
(1.34)
15.5
(.61)
50
(1.97)
M6 x 1.0
--
125
(4.92)
12
26
(1.02)
24
(.94)
35
(1.38)
28
(1.10)
31
(1.22)
28
(1.10)
11(.43)
27
(1.06)
39.5
(1.56)
18
(.71)
60
(2.27)
M8 x 1.25
14
150
(5.91)
14
26
(1.02)
24
(.94)
38
(1.50)
30
(1.18)
34
(1.34)
32
(1.26)
10
(.39)
30
(1.18)
44
(1.73)
22
(.87)
65
(2.56)
M8 x 1.25
200
(7.87)
20
40
(1.57)
38
(1.50)
50
(1.97)
40
(1.57)
44
(1.73)
39
(1.54)
13
(.51)
36
(1.42)
53
(2.09)
25
(.98)
90
(3.54)
M10 x 1.5