Metric Size, Technopolymer Plastic
Solid Disk Handwheels for Position Indicators
For EN 000.8 or 000.3 Indicators, with Revolving Handle

EN 521.8

Elesa Model VDSC+IGXX



RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handwheel body: Technopolymer plastic (Polyamide PA), matte black finish  
Hub bushing: Steel, black oxide finish, molded in  
Revolving handle: Technopolymer plastic, matte black finish with zinc plated steel threaded spindle
Threaded insert to accept revolving handle: Brass
Socket set screw to hold position indicator in place: DIN 916, with internal hexagon and serrated point

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design technopolymer plastic solid disk handwheels.
These handwheels have a recess in the hub to accept EN 000.8 or EN 000.3 position indicators.
If application requires occasional removal of position indicator, handwheel may be ordered upon request with an EN 576 cover cap to shroud the empty recess.  
Resistant to shock, temperature resistant to 100° C (212° F).
Other modifications such as keyways, set screw holes, etc. available upon request.  

See our technical section for bore sizes, other modifications and tolerances.

Installation Process:
1. Install the handwheel onto the spindle and fix it with the screw.
2. Turn the spindle to the starting point (0 postiion).
3. Move position indicator by hand to the 0 position before mounting it.
4. Install the position indicator into the recess of the hub and fix it with a screw. To avoid deformation of the housing, do not apply excessive torque.
5. Rotate the handwheel and ascertain that the starting point of the spindle is alinged with the 0 position of the two pointers (for EN 000.8) or pointer and counter (EN 000.3). If not, loosen the screw and adjust the position indicator, then tighten the screw again.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Bore
d3
d4
d5
b
l1
l2
l3
Handle
Dia.
For indicators EN 000.8
EN 000.3
125
(4.92)
10
22
(.87)
35
(1.38)
76
(2.99)
27
(1.06)
22
(.87)
63
(2.48))
41
(1.61)
22
(.87)
Size 60
200
(7.87)
20 
30
(1.18)
42
(1.65)
76
(2.99)
38
(1.50)
34
(1.34)
70
(2.76)
40
(1.57)
25
(.98)
Size 60