Inch and Metric Size, Technopolymer Plastic
Two Spoked Handwheels
With Steel Hub, with Locking Retractable Handle

EN 522.3

Elesa Model VRTP+IR

 

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Handwheel body: Special high-impact strength technopolymer plastic, black matte finish  
Hub: Steel, black oxide finish, molded in  
Locking retractable handle: Black oxide steel mechanism and stem, black technopolymer plastic revolving hand piece  
Cover disk: Aluminum, matte anodized, self-adhesive
 

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

Elesa® original design technopolymer plastic two spoked handwheels.  
Designed for applications where it is necessary for the handle to return back to starting position after operation for safety reasons or lack of space.  
These handwheels have the distinguishing features where the handle and the retracting mechanism are completely encased within the rim of the wheel.  
In the operating position, the handle is secured by a taper detent. To fold it down, it is drawn out from the tapered recess. A compression spring secures the handle in either position.  
Ergonomically shaped rim for a safer and more comfortable grip.  
Handle pivots freely during operation; a system of coaxial bushes compensates return spring load.
Resistant to solvents, oils, grease and other chemical agents. Countersunk washers for handwheel retention, see GN 184 series.
Other modifications such as larger than listed inch or metric bores, keyways, set screw holes, etc. available upon request.

See our technical section for bore sizes, other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number d1 d2
Bore
d3 d4 d5 b l1 l2 Handle
Dia.
2BEM1/D
Download the CAD
3.15
(80)
.312  .71
(18)
.67
(17)
.91
(23)
.71
(18)
.67
(17)
1.38
(35)
.55
(14)
3BEM2/D
Download the CAD
3.90
(99)
.375  .71
(18)
.67
(17)
.98
(25)
.79
(20)
.67
(17)
1.46
(37)
.87
(22)
3BEM3/D
Download the CAD
4.88
(124)
.375  .87
(22)
.83
(21)
1.22
(31)
.87
(22)
.87
(22)
1.73
(44)
.91
(23)
4BEM4/D
Download the CAD
6.30
(160)
.500  1.02
(26)
.98
(25)
1.57
(40)
.98
(25)
1.06
(27)
2.01
(51)
.91
(23)
5BEM5/D
Download the CAD
7.87
(200)
.625  1.18
(30)
1.22
(31)
1.97
(50)
1.10
(28)
1.34
(34)
2.40
(61)
1.02
(26)
5BEM6/D
Download the CAD
9.80
(249)
.625  1.38
(35)
1.34
(34)
2.32
(59)
1.26
(32)
1.50
(38)
2.76
(70)
1.10
(28)
6BEM7/D
Download the CAD
11.73
(298)
.750  1.57
(40)
1.65
(42)
2.60
(66)
1.42
(36)
1.69
(43)
3.07
(78)
1.10
(28)
6BEM8/D
Download the CAD
14.69
(373)
.750  1.57
(40)
1.65
(42)
2.72
(69)
1.50
(38)
1.69
(43)
3.23
(82)
1.10
(28)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Bore
d3 d4 d5 b l1 l2 Handle
Dia.
8MEM1/D
Download the CAD
80
(3.15)
8 18
(.71)
17
(.67)
23
(.91)
18
(.71)
17
(.67)
35
(1.38)
14
(.55)
10MEM1/D
Download the CAD
10
10MEM2/D
Download the CAD
99
(3.90)
10 18
(.71)
17
(.67)
25
(.98)
20
(.79)
17
(.67)
37
(1.46)
22
(.87)
12MEM2/D
Download the CAD
12
12MEM3/D
Download the CAD
124
(4.88)
12 22
(.87)
21
(.83)
31
(1.22)
22
(.87)
22
(.87)
44
(1.73)
23
(.91)
14MEM3/D
Download the CAD
14
14MEM4/D
Download the CAD
160
(6.30)
14 26
(1.02)
25
(.98)
40
(1.57)
25
(.98)
27
(1.06)
51
(2.01)
23
(.91)
16MEM4/D
Download the CAD
16
16MEM5/D
Download the CAD
200
(7.87)
16 30
(1.18)
31
(1.22)
50
(1.97)
28
(1.10)
34
(1.34)
61
(2.40)
26
(1.02)
20MEM5/D
Download the CAD
20
20MEM6/D
Download the CAD
249
(9.80)
20 35
(1.38)
34
(1.34)
59
(2.32)
32
(1.26)
38
(1.50)
70
(2.76)
28
(1.10)
24MEM6/D
Download the CAD
24
20MEM7/D
Download the CAD
298
(11.73)
20 40
(1.57)
42
(1.65)
66
(2.60)
36
(1.42)
43
(1.69)
78
(3.07)
28
(1.10)
26MEM7/D
Download the CAD
26
26MEM8/D
Download the CAD
373
(14.69)
26 40
(1.57)
42
(1.65)
69
(2.72)
38
(1.50)
43
(1.69)
82
(3.23)
28
( 1.10)