Metric Size, Technopolymer Plastic
Two Spoked Handwheels
With Stainless Steel Hub, with Revolving Handle
EN 522.5

Elesa Model VRTP+I-SST



RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Handwheel body: Special high-impact strength technopolymer plastic, black matte finish  
Hub: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Revolving handle: Technopolymer plastic hand piece, stainless steel hub, European Standard No. 1.4301 (American Standard Series 304) 
Hub cover: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), self-adhesive

Handle shipped loose; mounting of handle is required

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa®original design technopolymer plastic two spoked handwheels.  
Ergonomically shaped rim for a safer and more comfortable grip.  
Resistant to solvents, oils, grease and other chemical agents.
Due to the materials used, these handwheels are especially suitable for use in corrosive atmospheres or in areas which must be wet cleaned. In particular, the FDA certified plastic materials permit use in the food industry.
Countersunk washers for handwheel retention, see GN 184.5.
Special inch and metric bores available upon request.  
Other modifications such as keyways, set screw holes, etc. available upon request.  

See our technical section for bore sizes, other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Bore
d3
d4
d5
b
l1
l2
l3
Handle
Dia.
Handle
Thread
Without Keyway With Keyway
80
(3.15)
8
18
(.71)
20.5
(.81)
25
(.98)
18
(.71)
17
(.67)
35
(1.38)
45
(1.77)
16
(.63)
M6 x 1.0
100
(3.94)
10
18
(.71)
20.5
(.81)
25.5
(1.00)
20
(.79)
17
(.67)
37
(1.46)
60
(2.27)
18
(.71)
M6 x 1.0
125
(4.92)
12
22
(.87)
26
(1.02)
31
(1.22)
22
(.87)
22
(.87)
44
(1.73)
65
(2.56)
22
(.87)
M8 x 1.25
160
(6.30)
14
26
(1.02)
31
(1.22)
40
(1.57)
25
(.98)
27
(1.06)
51
(2.01)
65
(2.56)
23
(.91)
M8 x 1.25
200
(7.87)
16
30
(1.18)
36
(1.42)
48.5
(1.91)
28
(1.10)
34
(1.34)
61
(2.40)
84
(3.31)
24
(.95)
M10 x 1.5