Metric Size, Technopolymer Plastic
Two Spoked Handwheels
With Stainless Steel Hub, with Locking Retractable Handle

EN 522.6

Elesa Model VRTP+IR-SST

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Handwheel body: Special high-impact strength technopolymer plastic (Polypropylene PP), black matte finish  
Hub: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Locking retractable handle: Mechanism and stem--Stainless steel, European Standard No. 1.4301 (American Standard Series 304; black technopolymer plastic (Polypropylene PP) revolving hand piece
Hub cover: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), self-adhesive
 

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

Elesa® original design technopolymer plastic two spoked handwheels.  
Designed for applications where it is necessary for the handle to return back to starting position after operation for safety reasons or lack of space.
These handwheels have the distinguishing features where the handle and the retracting mechanism are completely encased within the rim of the wheel.  
In the operating position, the handle is secured by a taper detent. To fold it down, it is drawn out from the tapered recess. A compression spring secures the handle in either position.  
Ergonomically shaped rim for a safer and more comfortable grip.  
Handle pivots freely during operation; a system of coaxial bushes compensates return spring load.
Resistant to solvents, oils, grease and other chemical agents.
Due to the materials used, these handwheels are especially suitable for use in corrosive atmospheres or in areas which must be wet cleaned. In particular, the FDA certified plastic materials permit use in the food industry.
Countersunk washers for handwheel retention, see GN 184.5.
Other modifications such a inch and larger than listed metric bores, keyways, set screw holes, etc. available upon request.

See our technical section for bore sizes, other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Bore
d3 d4 d5 b l1 l2 l3
Without Keyway With Keyway
522.6-80-B8-R
Download the CAD
522.6-80-K8-R
Download the CAD
80
(3.15)
8 18
(.71)
20.5
(.81)
25
(.98)
18
(.71)
17
(.67)
35
(1.38)
45
(1.77)
522.6-100-B10-R
Download the CAD
522.6-100-K10-R
Download the CAD
100
(3.94)
10 18
(.71)
20.5
(.81)
25.5
(1.00)
20
(.79)
17
(.67)
37
(1.46)
60
(2.27)
522.6-125-B12-R
Download the CAD
522.6-125-K12-R
Download the CAD
125
(4.92)
12 22
(.87)
26
(1.02)
31
(1.22)
22
(.87)
22
(.87)
44
(1.73)
65
(2.56)
522.6-160-B14-R
Download the CAD
522.6-160-K14-R
Download the CAD
160
(6.30)
14 26
(1.02)
31
(1.22)
40
(1.57)
25
(.98)
27
(1.06)
51
(2.01)
80
(3.15)
522.6-200-B16-R
Download the CAD
522.6-200-K16-R
Download the CAD
200
(7.87)
16 30
(1.18)
36
(1.42)
48.5
(1.91)
28
(1.10)
34
(1.34)
61
(2.40)
80
(3.15)