Metric Size, Technopolymer Plastic
Two Spoked Handwheels for Position Indicators
For EN 000.8 or 000.3 Indicators
EN 522.8

Elesa Model VRTP.-GXX2/VRTP.-GXX+I



RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Handwheel body: Special high-impact strength technopolymer plastic (Polypropylen PP), black matte finish  
Hub bushing: Steel, black oxide finish, molded in
Brass threaded bushing to accept the revolving handle 
Revolving handle: Technopolymer plastic hand piece with zinc-plated steel threaded spindle, GN 798 series 
Socket set screw to hold position indicator in place: DIN 916, steel, black oxide finish, with internal hexagon and serrated point
All sizes function with EN 000.8 or EN 000.3 position indicators size 60

No mounting hole in handwheel rim for handwheel without handle Handle shipped loose; mounting of handle is required

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa original design technopolymer plastic two spoked handwheels for position indicators.
EN 522.8 handwheels are similar to EN 522 spoked handwheels. However, they have an added housing to accept EN 000.8 or EN 000.3 position indicators, and a set screw with serrated tip is also provided in the hub for easy assembly to a shaft.
For heavier torque adjustments, the hub bore can be provided with a keyway.
The shape of these handwheels does not only meet all demands for modern design but also functions ergonomically.
Resistant to solvents, oils, grease and other chemical agents. Countersunk washers for handwheel retention, see GN 184.
Special larger inch and metric bores available upon request.  
Other modifications such as keyways, set screw holes, etc. available upon request.  

See our technical section for bore sizes, other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
H7
Bore
d3
d4
d5
b
l1
l2
l3
l4
r
handle dia.
Without Handle With Handle
Without Keyway With Keyway Without Keyway With Keyway
160
(6.30)
14
26
(1.02)
40
(1.57)
76
(2.99)
25
(.98)
27
(1.06)
51
(2.01)
12
(.47)
80
(3.15)
65
(2.56)
24
(.94)
200
(7.87)
16
30
(1.18)
50
(1.97)
76
(2.99)
28
(1.10)
34
(1.34)
61
(2.40)
12
(.47)
80
(3.15)
84
(3.31)
24
(.94)
250
(9.84)
20
35
(1.38)
58
(2.28)
76
(2.99)
32
(1.26)
38
(1.50)
70
(2.76)
12
(.47)
90
(3.54)
105
(4.13)
25
(.98)