Metric Size, Technopolymer Plastic
Hand Knobs for Position Indicators
For EN 000.8 or 000.3 Indicators

EN 534.8

Elesa Model MBT.60-GXX1/MBT.80-GXX2



RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handwheel body: Technopolymer plastic (Polyamide PA), matte black finish  
Hub bushing: Steel, black oxide finish
Socket set screw to hold position indicator in place: DIN 916, steel, black oxide finish, with internal hexagon and serrated point

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design technopolymer plastic handwheels.
These handwheels have a recess in the hub to accept EN 000.8 or EN 000.3 position indicators. 
They are made to a very high standard from the point of view of quality and design. Worth mentioning in particular is the unique profile of the rim.
Resistant to solvents, oil, greases and other chemical agents. Temperature resistant to 100° C (212° F).
If application requires occasional removal of position indicator, handwheel may be ordered upon request with an EN 576 cover cap to shroud the empty recess.
Other modifications such as keyways, set screw holes, etc. available upon request.  

See our technical section for bore sizes, other modifications and tolerances.

Installation Process:
1. Install the hand knob to the spindle and fasten it with the screw.
2. Turn the spindle to the starting point (0-position).
3. Move the position indicator to the 0 position by turning the outer gear wheel to the 0 position.
4. Install the position indicator into the recess of the hub and fasten it with a screw. To avoid deformation of the housing, do not apply unnecessarily excessive torque!
5. Check by turning the hand knob to ensure that the starting position of the spindle coincides with the 0-position of the two pointers (GN 000.8) or respectively pointer and counter (GN 000.3). If necessary, take out and readjust the position indicator.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
H7
Bore
d3
d4
b
l1
l2
l3
For EN 000.8 indicators
For EN 000.3 indicators
60
(2.36)
8
18
(.71)
24
(.94)
35.5
(1.40)
17.5
(.69)
51
(2.01)
6
(.24)
Size 42
--
80
(3.15)
10
22
(.87)
28
(1.10)
38
(1.50)
22
(.87)
58
(2.28)
6
(.24)
Size 60
Size 60