Metric Size, Technopolymer Plastic
Hand Knobs
For EN 000.9 and EN 000.13 Position Indicators
EN 534.9

Elesa Model MBT.60-PXX1 / MBT.80-PXX2

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 000.4
Specification
Information

Hand knob: Glass fiber reinforced technopolymer plastic (Polyamide PA), matte black
Bushing: Steel, black anodized finish, screw for locating pin is injected
Socket set screw to hold position indicator in place: DIN 916, steel, black oxide finish, with internal hexagon and serrated point

Shipping

EN 534.9 hand knobs have been designed for use with EN 000.9 position indicators, which are installed in the center of the hub.
The locating pin is screwed in position and secured with a hexagon lock nut. The length of the locatin pin l5 can be adjusted as needed.
In certain applications where these hand knobs are used with or without a position indicator, a cover cap is available to shroud the empty recess in the knob if required.
Temperature resistant to 212°F (100°C).
See also Installation Instructions.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
H7 Bore
d3
d4
-0.1mm
a
b
l1
l2
l3
l4
l5
for position indicator size
EN 000.9 EN 000.13
60
(2.36)
8
18
(.71)
6
(.24)
19
(.75)
36.5
(1.44)
20.5
(.81)
55
(2.17)
5
(.20)
10.5
(.41)
14.5
(.57)
42
--
80
(3.15)
10
30
(1.18)
6
(.24)
28.5
(1.12)
38
(1.50)
22
(.87)
58
(2.28)
6
(.24)
12
(.47)
13
(.51)
60
60