Metric Size, Technopolymer Plastic
Cover Disks
For Control Knobs / Handwheels without Position Indicator

EN 576

Elesa Model CP



RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Cover cap: Plastic (Polyester PBT), light gray

Shipping
Elesa® original design plastic cover caps.
EN 576 cover caps are used on EN 534.8 / EN 534.9 hand knobs and EN 577.8 / EN 577.9 / EN 521.8 handwheels, whether used together with a position indicator or without.
To mount these cover caps, simply snap them in position by hand. To remove them, pry them away off with a flat screwdriver.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d
l
length
For EN 534.8 /
EN 534.9
Hand Knobs
For EN 577.8 /
EN 577.9
Handwheels
For EN 521.8
Handwheels
50
(1.97)
11
(.43)
Size 60
Size 85
--
69
(2.72)
14
(.55)
Size 80
Size 0
Size 125 / 200