Metric Size, Technopolymer Plastic
Handwheels for Positive Drive Position Indicators
For EN 000.9 or 000.13 Indicators

EN 577.9

Elesa Model VHT.GXX



RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Handwheel body: Technopolymer plastic (Polyamide PA), matte black finish  
Hub bushing and anchoring pin: Steel, black oxide finish
Screw for anchoring pin is injection molded
Socket set screw to hold position indicator in place: DIN 916, steel, black oxide finish, with internal hexagon and serrated point

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design technopolymer plastic handwheels.
These handwheels have a recess in the hub to accept EN 000.9 or EN 000.13 position indicators. 
The screw is screwed into the anchoring pin and secured into position with the hexagon lock nut. The anchoring depth can still be adjusted to a certain extent.
Resistant to solvents, oil, greases and other chemical agents. Temperature resistant to 100° C (212° F).
If application requires occasional removal of position indicator, handwheel may be ordered upon request with a cover cap to shroud the empty recess.
Other modifications such as keyways, set screw holes, etc. available upon request.  

See our technical section for bore sizes, other modifications and tolerances.

Installation Process:
1. Turn the spindle to the starting point (0 position).
2. Set the length of the anchoring pin and lock in place with hex nut. Make sure that the pin does not sit on the drill hole base after mounting the handwheel.
3. Move the position indicator to the 0 position by turning the outer gear wheel to the 0 position.
4. Hold the (unmounted) handwheel so that the hole for the gear pinion is in the 12 o'clock position, and turn the crown wheel until the pallet pin is in the recess bore at the machine body.
5. Carefully insert the position indicator into the hand knob, making sure that the gear pinion engages in the crown wheel. The crown wheel may need to be readjusted slightly during this step.
Secure the position indicator with the thumbscrew, avoiding excessive tightening torque to prevent the housing from deforming.
6. Place the handwheel onto the spindle and fix in place with the thumbscrew.
7. Check by turning the handwheel to ensure that the starting position of the spindle and the 0-position of both pointers coincide. If necessary, take out and readjust the position indicator.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
d2 H7
Bore
d3
d4
d5
-0.1 mm
a
b
l1
l2
l3
l4
l5
For indicators
EN 000.9
For indicators
EN 000.13
85
(3.35)
10
18
(.71)
58
(2.28)
6
(.24)
19
(.75)
18.5
(.73)
20.5
(.81)
55
(2.17)
5
(.20)
10.5
(.41)
14.5
(.57)
Size 42
--
110
(4.33)
12
30
(1.18)
77
(3.03)
6
(.24)
28.5
(1.12)
20
(.79)
22
(.87)
58
(2.28)
6
(.24)
12
(.47)
13
(.51)
Size 60
Size 60