Phenolic Plastic, Large Hub Design
Three Spoked Handwheels
With or Without Revolving Handle

EN 940
wo

Elesa Model VRU + I


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Handwheel body: High strength reinforced Duroplast (phenolic) plastic, black glossy finish  
Hub: Black oxide steel, molded in  
Revolving handle: Black Duroplast (phenolic) plastic, zinc-plated steel threaded spindle, EN 298

Handle shipped loose; mounting of handle is required

Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design phenolic plastic three spoked handwheels.  
Resistant to solvents, oils, grease and other chemical agents. Countersunk washers for handwheel retention, see GN 184.
Special inch or metric bores larger than listed available upon request.  
Other modifications such as keyways, set screw holes, etc. available upon request.

See our technical section for bore sizes, other modifications and tolerances
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part Number
D
d
Bore
L
B
R
d1
d2
I
h
H
Handle
Diameter
m
thread
With
Handle
Without
Handle
4.92
(125)
.394
(10)
1.10
(28)
.71
(18)
1.85
(47)
1.26
(32)
2.17
(55)
.87
(22)
.59
(15)
2.56
(65)
.91
(23)
M8 x 1.25 
6.30
(160)
.394
(10)
1.38
(35)
.87
(22)
2.36
(60)
1.65
(42)
2.76
(70)
1.02
(26)
.67
(17)
2.56
(65)
.91
(23)
M8 x 1.25 
7.83
(199)
.472
(12)
1.57
(40)
1.02
(26)
2.95
(75)
2.09
(53)
3.35
(85)
1.06
(27)
.79
(20)
3.15
(80)
1.02
(26)
M10 x 1.5 
9.80
(249)
.472
(12)
1.93
(49)
1.18
(30)
3.90
(99)
2.68
(68)
4.13
(105)
1.18
(30)
.87
(22)
3.15
(80)
1.02
(26)
M10 x 1.5 
Special Types and Applications
 
 
 
 
 
Square through hole
 
Drive hole
 
Extended boss and spring-loaded ball locking mechanism
 
Extended boss for  bulkhead assembly  
 
Controlling coaxial shafts
 
Extended boss and claw coupling