Phenolic Plastic
Three Spoked Handwheels
With or Without Revolving Handle, Blank Type

EN 950
wo

Elesa Model VR.FP + I


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Handwheel body: High strength reinforced Duroplast (phenolic) plastic, black glossy finish  
Hub: Black oxide steel, blank, no pilot hole, molded in  
Revolving handle: Black Duroplast (phenolic) plastic hand piece, zinc-plated steel threaded spindle, EN 298

Handle shipped loose; mounting of handle is required

Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design phenolic plastic three spoked handwheels.  
Resistant to solvents, oils, grease and other chemical agents. Countersunk washers for handwheel retention, see GN 184.
Other modifications such as inch or metric bores, keyways, set screw holes, etc. available upon request.

See our technical section for bore sizes, other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part Number
D
d1
Blank
L
B
R
d2
I
l2
H
Handle
Diameter
m
thread
With
Handle
Without
Handle
3.86
(98)
.94
(24)
1.57
(40)
.55
(14)
1.46
(37)
.79
(20)
1.42
(36)
.47
(12)
1.57
(40)
.71
(18)
M6 x 1.0 
4.88
(124)
.94
(24)
1.77
(45)
.71
(18)
1.85
(47)
.79
(20)
1.42
(36)
.47
(12)
1.97
(50)
.83
(21)
M8 x 1.25 
6.18
(157)
1.26
(32)
1.97
(50)
.87
(22)
2.32
(59)
.94
(24)
1.50
(38)
.59
(15)
2.56
(65)
.91
(23)
M8 x 1.25 
7.09
(180)
1.57
(40)
2.20
(56)
.94
(24)
2.68
(68)
1.22
(31)
1.69
(43)
.59
(15)
3.15
(80)
1.02
(26)
M10 x 1.5 
7.80
(198)
1.57
(40)
2.20
(56)
.94
(24)
2.99
(76)
1.22
(31)
1.69
(43)
.59
(15)
3.15
(80)
1.02
(26)
M10 x 1.5 
9.72
(247)
1.93
(49)
2.60
(66)
1.18
(30)
3.86
(98)
1.50
(38)
1.73
(44)
.59
(15)
3.54
(90)
1.10
(28)
M10 x 1.5 
11.34
(288)
2.28
(58)
3.07
(78)
1.26
(32)
4.45
(113)
1.85
(47)
2.20
(56)
.71
(18)
3.94
(100)
1.22
(31)
M12 x 1.75 
14.76
(375)
2.28
(58)
4.25
(108)
1.57
(40)
6.30
(160)
2.28
(58)
3.03
(77)
1.02
(26)
3.94
(100)
1.22
(31)
M14 x 2.0