Metric Size, 
Mounting Adaptors for EN 953 and EN 954 Position Indicators

EN 952.1

Elesa Model RB51 / RB52

DA04

RoHS Compliant

Specification
Mounting adaptor: Steel, black anodized finish

  Information
EN 952.1 mounting adaptors are used to adapt EN 953 and EN 954 position indicators to accept different smaller spindle diameters.
Adaptors are supplied with a set screw.
 
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part No.
d1
f7 tol.
d2
Bore
H7 tol.
l1
d3
l2
952.1-14-B6-20
Download the CAD
14
(.55)
B6 20
(.79)
4.25
(.17)
3.5
(.14)
952.1-14-B8-20
Download the CAD
B8
952.1-14-B10-20
Download the CAD
B10
952.1-14-B12-20
Download the CAD
B12
952.1-20-B6-20
Download the CAD
20
(.79)
B6 20
(.79)
5.5
(.22)
4.5
(.18)
952.1-20-B8-20
Download the CAD
B8
952.1-20-B10-20
Download the CAD
B10
952.1-20-B12-20
Download the CAD
B12
952.1-20-B14-20
Download the CAD
B14
952.1-20-B15-20
Download the CAD
B15
952.1-20-B16-20
Download the CAD
B16