Metric Size, 
Spacer Plates for EN 953 Position Indicators

EN 953.1

Elesa Model BS51

DA04

RoHS Compliant

Specification
Spacer plate: Plastic (Polyamide PA), matte black

  Information
EN 953.1 spacer plates are used for bridging spindle adaptors, spacer rings, etc. for EN 953 position indicators.
 
 
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Part No.
953.1
Download the CAD