Metric Size,  Technopolymer Plastic
Control Knobs for EN 954 Position Indicators

EN 954.3

Elesa Model MD51

DA04

RoHS Compliant

Specification
Knob body: Technopolymer plastic (Polyamide PA), black matte finish   
Cover plate: Aluminum, anodized, natural finish
Socket set screw: DIN 916, steel, black oxide finish, with internal hexagon and serrated point

  Information
EN 954.3 hand knobs fit EN 954 position indicators. The set screw in the hand knob links the knob to the hollow spindle of the indicator and the adjustable spindle.etc.
 
 
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Part No.
d
954.3-31
Download the CAD
31
(1.22)