Inch and Metric Size, Stainless Steel
Spoked Handwheels
With or Without Revolving Handle
GN 227.2
GN 227.2


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 227.2
Specification
Information

Handwheel body: Pressed 304 stainless steel, shot blasted satin finish
Hub: Stainless steel, welded to body
Revolving handle: Phenolic plastic with stainless steel screw and stem, similar to GN 598.1

No mounting hole in handwheel rim for handwheel without handle.

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

The GN 227.2 handwheel is often used where a noncorrosive handwheel is necessary, such as in the food industry. They are renowned for their high mechanical strength and are not affected by shock and knocks. They are of an attractive design and shape at a reasonable cost.
Special through bores and square broached holes larger than listed also available upon request.
Modifications such as keyways, set screw holes and
cross holes also available upon request.

See our technical section for bore sizes,
other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click HERE
Inch Round Bore Table

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Bore
b
d3
l1
l2
l3
l4
Handle
Thread
of
Spokes
With
Handle
Without
Handle
6.30
(160)
.500
.87
(22)
1.18
(30)
.79
(20)
1.54
(39)
1.02
(26)
3.15
(80)
M6 x 1.0
4
7.87
(200)
.625
.87
(22)
1.57
(40)
.94
(24)
1.73
(44)
1.02
(26)
3.15
(80)
M6 x 1.0
4
9.84
(250)
.750
1.18
(30)
1.77
(45)
1.10
(28)
2.05
(52)
1.10
(28)
3.54
(90)
M6 x 1.0
5
12.40
(315)
.875
1.42
(36)
2.17
(55)
1.30
(33)
2.52
(64)
1.10
(28)
3.54
(90)
M6 x 1.0
5
15.74
(400)
1.00
1.69
(43)
2.56
(65)
1.50
(38)
3.19
(81)
1.10
(28)
3.54
(90)
M6 x 1.0
5
Inch Square Bore Table

Dimensions in:

inches
(millimeters)

Part Number
d1
s1
Square
b
d3
l1
l2
l3
l4
Handle
Thread
of
Spokes
With
Handle
Without
Handle
6.30
(160)
.500
.87
(22)
1.18
(30)
.79
(20)
1.54
(39)
1.02
(26)
3.15
(80)
M6 x 1.0
4
7.87
(200)
.625
.87
(22)
1.57
(40)
.94
(24)
1.73
(44)
1.02
(26)
3.15
(80)
M6 x 1.0
4
9.84
(250)
.750
1.18
(30)
1.77
(45)
1.10
(28)
2.05
(52)
1.10
(28)
3.54
(90)
M6 x 1.0
5
12.40
(315)
.875
1.42
(36)
2.17
(55)
1.30
(33)
2.52
(64)
1.10
(28)
3.54
(90)
M6 x 1.0
5
15.74
(400)
1.00
1.69
(43)
2.56
(65)
1.50
(38)
3.19
(81)
1.10
(28)
3.54
(90)
M6 x 1.0
5
 

Metric Round Bore Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2 H9
Bore
b
d3
l1
l2
l3
l4
Handle
Thread
of
Spokes
With
Handle
Without
Handle
160
(6.30)
12
22
(.87)
30
(1.18)
20
(.79)
39
(1.57)
26
(1.02)
80
(3.15)
M6 x 1.0
4
200
(7.87)
14
22
(.87)
40
(1.57)
24
(.94)
44
(1.73)
26
(1.02)
80
(3.15)
M6 x 1.0
4
250
(9.84)
17
30
(1.18)
45
(1.77)
28
(1.10)
52
(2.05)
28
(1.10)
90
(3.54)
M6 x 1.0
5
315
(12.40)
19
36
(1.42)
55
(2.17)
33
(1.30)
64
(2.52)
28
(1.10)
90
(3.54)
M6 x 1.0
5
400
(15.74)
24
43
(1.69)
65
(2.56)
38
(1.50)
81
(3.19)
28
(1.10)
90
(3.54)
M6 x 1.0
5
 
Metric Square Bore Table

Dimensions in:

millimeters
(inches)

Part Number
d1
s1 H11
Square
b
d3
l1
l2
l3
l4
Handle
Thread
of
Spokes
With
Handle
Without
Handle
160
(6.30)
12
22
(.87)
30
(1.18)
20
(.79)
39
(1.57)
26
(1.02)
80
(3.15)
M6 x 1.0
4
200
(7.87)
14
22
(.87)
40
(1.57)
24
(.94)
44
(1.73)
26
(1.02)
80
(3.15)
M6 x 1.0
4
250
(9.84)
17
30
(1.18)
45
(1.77)
28
(1.10)
52
(2.05)
28
(1.10)
90
(3.54)
M6 x 1.0
5
315
(12.40)
19
36
(1.42)
55
(2.17)
33
(1.30)
64
(2.52)
28
(1.10)
90
(3.54)
M6 x 1.0
5
400
(15.74)
24
43
(1.69)
65
(2.56)
38
(1.50)
81
(3.19)
28
(1.10)
90
(3.54)
M6 x 1.0
5