Metric Size, Pressed Steel
Valve Handwheels
GN 227
wo
GN 227


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 227
Specification
Information
Handwheel: Pressed steel, black or red powder coated
smooth finish

Shipping
Handwheels GN 227 have been specially developed for valves and they offer definite advantages:
They consist of a single unwelded piece of pressed sheet metal manufactured by a special process to give a reinforced hub. They offer high mechanical strength and are not affected by shocks and knocks.They are resistant to temperature and fire and not weakened by any aging process.
The slightly tapered square hole allows easy installation and firm seating on a spindle. They are of an attractive design and low cost.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d s
Square
l1 .5 l2 l3 - 1 of
Spokes
Black Red
6QL64K
Download the CAD
6QL64R
Download the CAD
50
(1.97)
6 9
(.35)
15.5
(.61)
8
(.31)
3
7QL64K
Download the CAD
7QL64R
Download the CAD
7 9
(.35)
15.5
(.61)
8
(.31)
3
6QL65K
Download the CAD
6QL65R
Download the CAD
60
(2.36)
6 9
(.35)
16
(.63)
8
(.31)
3
7QL65K
Download the CAD
7QL65R
Download the CAD
7 10
(.39)
17.5
(.69)
9
(.35)
3
7QL66K
Download the CAD
7QL66R
Download the CAD
70
(2.76)
7 10
(.39)
19
(.75)
9
(.35)
3
8QL66K
Download the CAD
8QL66R
Download the CAD
8 10
(.39)
19
(.75)
9
(.35)
3
8QL67K
Download the CAD
8QL67R
Download the CAD
80
(3.15)
8 11
(.43)
20
(.79)
10
(.39)
3
9QL67K
Download the CAD
9QL67R
Download the CAD
9 12
(.47)
20
(.79)
11
(.43)
3
9QL68K
Download the CAD
9QL68R
Download the CAD
90
(3.54)
9 12
(.47)
24
(.94)
11
(.43)
3
9QL69K
Download the CAD
9QL69R
Download the CAD
100
(3.94)
9 13
(.51)
24
(.94)
12
(.47)
4
10QL69K
Download the CAD
10QL69R
Download the CAD
10 13
(.51)
24
(.94)
12
(.47)
4
11QL70K
Download the CAD
11QL70R
Download the CAD
120
(4.72)
11 14
(.55)
31
(1.22)
13
(.51)
4
12QL70K
Download the CAD
12QL70R
Download the CAD
12 16
(.63)
32.5
(1.28)
14
(.55)
4
12QL71K
Download the CAD
12QL71R
Download the CAD
140
(5.51)
12 16
(.63)
32.5
(1.28)
14
(.55)
4
14QL72K
Download the CAD
14QL72R
Download the CAD
160
(6.30)
14 20
(.79)
37
(1.46)
18
(.71)
4