Metric Size, Aluminum
Solid Disk Safety Clutch Handwheels
With or Without Steel Revolving Handle
GN 321.6
wo
GN 321.6
RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 321
Specification
Information

Handwheel body: Aluminum, inner section matt black plastic, textured finish
Handwheel rim: Turned and highly polished on all sides
Hub cover cap: Light gray plastic
Needle bearing clutch mechanism: Hardened steel
Revolving handle: Steel revolving hand piece with zinc plated steel threaded spindle and matte black powder coated finish, GN 598 series

No mounting hole in handwheel rim for handwheel without handle
Handle shipped loose; mounting of handle is required

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
The polished wheel rim, light gray cover cap, and black plastic coated wheel body give these handwheels a very attractive appearance.
The cover cap protects the bearing from dust, while acting as a shield for the mounting components.
The wheel hub is fitted with an inside groove to keep the cover cap in place. The cap is pushed into position by hand and can be removed by prying at the relieved point with a screwdriver.
Needle bearings are greased during assembly with ample grease for permanent lubrication.
Countersunk washers for handwheel retention, see GN 184.

See our technical section for bore sizes,
other modifications and tolerances.
Sectional Drawing of Hub
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
H7 Bore
with Keyway
d3
d4
d5
d6
max.
b
h
l1
l2
Dia. of
Handpiece
With
Handle
Without
Handle
140
(5.51)
12
24
(.94)
42
(1.65)
40
(1.57)
23
(.91)
16.5
(.65)
7
(.28)
45
(1.77)
58
(1.77)
23
(.91)
14
16
160
(6.30)
12
24
(.94)
42
(1.65)
40
(1.57)
23
(.91)
18
(.71)
7
(.28)
45
(1.77)
58
(1.77)
26
(1.02)
14
16