Inch and Metric Size, Aluminum
Two Spoked Handwheels
With Locking Retractable Handle
GN 322.3
GN 322.3


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 322.3
Specification
Information
Handwheel body: Aluminum, gravity die-cast
Contact face of hub machined
Inner spokes: Matte gray shot blasted satin finish
Handwheel rim: Turned and highly polished on all sides, rim is concentric and square to bore
Type R revolving handle (as in photo and line drawing above): Matte black nylon plastic hand piece with zinc plated steel threaded spindle, GN 798.3 series
Type D revolving handle: Black phenolic plastic
(Duroplast PF) hand piece with zinc plated steel threaded spindle, GN 598.3 series


Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Handwheels GN 322.3 with retractable handle GN 598.3 are suitable for applications where the handle should occasionally be withdrawn.
These handwheels have the distinguishing features where the handle and the retracting mechanism are completely encased within the rim of the wheel.
In the operating position, the handle is secured by a taper detent. To fold it down, it is drawn out from the tapered recess. A compression spring secures the handle in either position.
Countersunk washers for handwheel retention, see
GN 184.
Special inch and metric bores are available upon request.
Other modifications such as keyways, set screw holes, etc. available upon request.

See our technical section for bore sizes,
other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table - With Type R Handle

Dimensions in:

inches
(millimeters)

Part
Number
d1
d2
Through
Bore
d3
b
c
l1
l2
Handle
Handle Length
4.92
(125)
.375
1.22
(31)
.96
(24.5)
.18
(4.5)
.71
(18)
1.73
(44)
.87
(22)
2.32
(59)
500
5.51
(140)
.625
1.42
(36)
.96
(24.5)
.20
(5)
.75
(19)
1.79
(45.5)
.87
(22)
2.32
(59)
6.30
(160)
.500
1.42
(36)
.98
(25)
.16
(4)
.79
(20)
1.85
(47)
.94
(24)
2.91
(74)
.625
7.87
(200)
.500
1.65
(42)
.98
(25)
.22
(5.5)
.94
(24)
2.07
(52.5)
.94
(24)
2.91
(74)
.625
.750
9.84
(250)
.500
1.89
(48)
1.04
(26.5)
.39
(10)
1.10
(28)
2.40
(61)
.98
(25)
3.31
(84)
.625
.750
Metric Table - With Type R Handle

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Through
Bore
d3
b
c
l1
l2
Handle
Handle Length
125
(4.92)
10
31
(1.22)
24.5
(.96)
4.5
(.18)
18
(.71)
44
(1.73)
22
(.87)
59
(2.32)
12
140
(5.51)
14
36
(1.42)
24.5
(.96)
5
(.20)
19
(.75)
45.5
(1.79)
22
(.87)
59
(2.32)
160
(6.30)
12
36
(1.42)
25
(.98)
4
(.16)
20
(.79)
47
(1.85)
24
(.94)
74
(2.91)
14
200
(7.87)
18
42
(1.65)
25
(.98)
5.5
(.22)
24
(.94)
52.5
(2.07)
24
(.94)
74
(2.91)
250
(9.84)
22
48
(1.89)
26.5
(1.04)
10
(.39)
28
(1.10)
61
(2.40)
25
(.98)
84
(3.31)
Inch Table - With Type D Handle

Dimensions in:

inches
(millimeters)

Part
Number
d1
d2
Through
Bore
d3
b
c
l1
l2
l3
l4
4.92
(125)
.375
1.22
(31)
.96
(24.5)
.18
(4.5)
.71
(18)
1.73
(44)
.91
(23)
2.66
(67.5)
500
5.51
(140)
.625
1.42
(36)
.96
(24.5)
.20
(5)
.75
(19)
1.79
(45.5)
.91
(23)
2.66
(67.5)
6.30
(160)
.500
1.42
(36)
.98
(25)
.16
(4)
.79
(20)
1.85
(47)
1.02
(26)
3.25
(82.5)
.625
7.87
(200)
.500
1.65
(42)
.98
(25)
.22
(5.5)
.94
(24)
2.07
(52.5)
1.02
(26)
3.25
(82.5)
.625
.750
9.84
(250)
.500
1.89
(48)
1.04
(26.5)
.39
(10)
1.10
(28)
2.40
(61)
1.02
(26)
3.25
(82.5)
.625
.750
Metric Table - With Type D Handle

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Through
Bore
d3
b
c
l1
l2
l3
l4
125
(4.92)
10
31
(1.22)
24.5
(.96)
4.5
(.18)
18
(.71)
44
(1.73)
23
(.91)
67.5
(2.66)
12
140
(5.51)
14
36
(1.42)
24.5
(.96)
5
(.20)
19
(.75)
45.5
(1.79)
23
(.91)
67.5
(2.66)
160
(6.30)
12
36
(1.42)
25
(.98)
4
(.16)
20
(.79)
47
(1.85)
26
(1.02)
82.5
(3.25)
14
200
(7.87)
18
42
(1.65)
25
(.98)
5.5
(.22)
24
(.94)
52.5
(2.07)
26
(1.02)
82.5
(3.25)
250
(9.84)
22
48
(1.89)
26.5
(1.04)
10
(.39)
28
(1.10)
61
(2.40)
26
(1.02)
82.5
(3.25)