Inch and Metric Size, Aluminum
Two Spoked Handwheels
With Safety Retractable Handle
GN 322.7
GN 322.7


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 322.7
Specification
Information
Handwheel body: Aluminum, gravity die-cast
Contact face of hub machined
Inner Spokes: Matte gray shot blasted satin finish
Handwheel rim: Turned and highly polished on all sides, rim is concentric and square to bore
Safety revolving retractable handle: Matte black Technopolymer plastic (Polyamide PA) hand piece with black oxide steel retracting mechanism, GN 798.7 series



Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Handwheels GN 322.7 with safety retractable handle GN 598.7 are suitable for applications where the handle must not remain in the operating position.
In order to bring the handle into the operating position, it has to be pulled upward 90° towards the rim to a stop against a torsion spring, and then it is pushed against spring pressure into its hold position.
By maintaining the forward thrust on the handle, the handwheel can easily be rotated.
When releasing the handle, the spring automatically returns it back to the retracted position.
Countersunk washers for handwheel retention, see
GN 184.
Special inch and metric bores are available upon request.
Other modifications such as keyways, set screw holes, etc. available upon request.

See our technical section for bore sizes,
other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
d1
d2
Through
Bore
d3
b
c
l1
l2
l3
l4
4.92
(125)
.500
1.22
(31)
.96
(24.5)
.26
(6.5)
.71
(18)
1.73
(44)
.91
(23)
2.66
(67.5)
5.51
(140)
.625
1.42
(36)
.96
(24.5)
.28
(7)
.75
(19)
1.79
(45.5)
.91
(23)
2.66
(67.5)
6.30
(160)
.500
1.42
(36)
.98
(25)
.24
(6)
.79
(20)
1.85
(47)
1.02
(26)
3.25
(82.5)
.625
7.87
(200)
.625
1.65
(42)
.98
(25)
.30
(7.5)
.94
(24)
2.07
(52.5)
1.02
(26)
3.25
(82.5)
.750
9.84
(250)
.500
1.89
(48)
1.04
(26.5)
.47
(12)
1.10
(28)
2.40
(61)
1.02
(26)
3.25
(82.5)
.750
Metric Table

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Through
Bore
d3
b
c
l1
l2
l3
l4
125
(4.92)
10
31
(1.22)
24.5
(.96)
6.5
(.26)
18
(.71)
44
(1.73)
23
(.91)
67.5
(2.66)
12
140
(5.51)
14
36
(1.42)
24.5
(.96)
7
(.28)
19
(.75)
45.5
(1.79)
23
(.91)
67.5
(2.66)
160
(6.30)
12
36
(1.42)
25
(.98)
6
(.24)
20
(.79)
47
(1.85)
26
(1.02)
82.5
(3.25)
14
16
200
(7.87)
18
42
(1.65)
25
(.98)
7.5
(.30)
24
(.94)
52.5
(2.07)
26
(1.02)
82.5
(3.25)
20
250
(9.84)
22
48
(1.89)
26.5
(1.04)
12
(.47)
28
(1.10)
61
(2.40)
26
(1.02)
82.5
(3.25)