Metric Size, Aluminum
Solid Disk Handwheels
With or without Revolving Handle, for EN 000.9 and EN 000.13 Position Indicators
GN 323.9

RoHS Compliant

This line drawing is movable on the page...just click and drag!
 
GN 000.4
Specification
Information

Handwheel body: Aluminum, gravity die-cast, hub machined, plastic coated, matte black, textured finish
Handwheel rim: Turned on all sides, concentric and square to bore
Comes with M4 set screw
Revolving handle: Technopolymer plastic, black, GN 798 series
Screw for pallet pin: Steel, blackened finish

Shipping

GN 323.9 handwheels have a recessed hub to accept position indicators GN 000.9 / GN 000.13.
The locating pin is screwed in and held in position with the hexagon locknut.The length of the locating pin l5 can be adjusted as required.
See also Installation Instructions.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
H7 Bore
d3
d4
-0.1 mm
d5
d6
a
b
l1
l2~
l3
l4
l5
Dia.
Handle
GN 798
for position indicator size
Without Handle With Handle
Without Keyway With Keyway Without Keyway With Keyway EN 000.9 EN 000.13
80
(3.15)
10
20
(.79)
20.5
(.81)
6
(.24)
56
(2.20)
19
(.75)
13
(.51)
22.5
(.89)
55
(2.17)
3.5
(.14)
11.5
(.45)
13.6
(.53)
16
(.63)
42
--
100
(3.94)
10
20
(.79)
20.5
(.81)
6
(.24)
56
(2.20)
19
(.75)
14
(.55)
22.5
(.89)
63.5
(2.50)
3.5
(.14)
11.5
(.45)
13.6
(.53)
18
(.71)
42
--
125
(4.92)
12
32
(1.26)
22.5
(.89)
6
(.24)
76
(2.99)
28.5
(1.12)
15
(.59)
22.5
(.89)
65.5
(2.58)
4
(.16)
12
(.47)
22
(.87)
22
(.87)
60
60
160
(36.30
14
32
(1.26)
22.5
(.89)
6
(.24)
78
(3.07)
28.5
(1.12)
18
(.71)
23.5
(.93)
71.5
(2.82)
4
(.16)
13
(.51)
24
(.94)
24
(.94)
60
60