Inch and Metric Size, Aluminum-Black Powder Coated
Solid Disk Handwheels
With or Without Revolving Handle
GN 323
GN 323


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 323
Specification
Information
Handwheel body: Aluminum, gravity die-cast with matte black powder coated pebble finish
Contact face of hub machined
Handwheel rim: Turned on all sides
Rim is concentric and square to bore
Type R revolving handle (as in photo and line drawing above): Matte black nylon plastic hand piece with zinc plated steel threaded spindle, GN 798 series
Type D revolving handle: Matte black nylon plastic hand piece with zinc plated steel threaded spindle, GN 598 series

No mounting hole in handwheel rim for handwheel without handle
Handle shipped loose; mounting of handle is required


Call our sales staff for pricing and delivery on your modification requirements.
Shipping

Disk handwheels GN 323 have the same dimensions as GN 321.
A slight pebble finish provides an even finish all over.
Countersunk washers for handwheel retention, see GN 184.
Handwheels with highly polished rim, see GN 321.
Special inch and metric bores available upon request.
Other modifications such as keyways, set screw holes, etc. available upon request

See our technical section for bore sizes,
other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table - With or Without Type R Handle

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
Handle
Handle
Thread
Handle Length
With
Handle
Without
Handle
3.15
(80)
.500
1.02
(26)
.51
(13)
.63
(16)
1.02
(26)
.71
(18)
M6 x 1.0
1.63
(41.5)
3.94
(100)
.500
1.10
(28)
.55
(14)
.67
(17)
1.18
(30)
.71
(18)
M6 x 1.0
1.63
(41.5)
4.92
(125)
.500
1.22
(31)
.59
(15)
.71
(18)
1.30
(33)
.87
(22)
M8 x 1.25
2.32
(59)
5.51
(140)
.625
1.42
(36)
.65
(16.5)
.75
(19)
1.42
(36)
.94
(24)
M8 x 1.25
2.91
(74)
6.30
(160)
.500
1.42
(36)
.71
(18)
.79
(20)
1.54
(39)
.94
(24)
M10 x 1.5
2.91
(74)
.625
7.87
(200)
.625
1.65
(42)
.81
(20.5)
.94
(24)
1.77
(45)
.98
(25)
M10 x 1.5
3.31
(84)
7.87
(200)
.750
1.77
(45)
.81
(20.5)
.94
(24)
1.77
(45)
.98
(25)
M10 x 1.5
3.31
(84)
Metric Table - With or Without Type R Handle

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
Handle
Handle
Thread
Handle Length
With
Handle
Without
Handle
80
(3.15)
10
26
(1.02)
13
(.51)
16
(.63)
26
(1.02)
16
(.63)
M6 x 1.0
41.5
(1.63)
12
100
(3.94)
10
28
(1.10)
14
(.55)
17
(.67)
30
(1.18)
21
(.83)
M6 x 1.0
56
(2.20)
12
125
(4.92)
12
31
(1.22)
15
(.59)
18
(.71)
33
(1.30)
22
(.87)
M8 x 1.25
59
(2.32)
140
(5.51)
14
36
(1.42)
16.5
(.65)
19
(.75)
36
(1.42)
24
(.94)
M8 x 1.25
74
(2.91)
160
(6.30)
14
36
(1.42)
18
(.71)
20
(.79)
39
(1.54)
24
(.94)
M10 x 1.5
74
(2.91)
200
(7.87)
18
45
(1.77)
20.5
(.81)
24
(.94)
45
(1.77)
25
(.98)
M10 x 1.5
84
(3.31)
250
(9.84)
22
48
(1.89)
23
(.91)
28
(1.10)
51
(2.01)
25
(.98)
M10 x 1.5
84
(3.31)
Inch Table - With Type D Handle

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
l3
Handle
Thread
l4
3.15
(80)
.500
1.02
(26)
.51
(13)
.63
(16)
1.02
(26)
.71
(18)
M6 x 1.0
1.67
(42.5)
3.94
(100)
.500
1.10
(28)
.55
(14)
.67
(17)
1.18
(30)
.83
(21)
M6 x 1.0
2.07
(52.5)
4.92
(125)
.500
1.22
(31)
.59
(15)
.71
(18)
1.30
(33)
.91
(23)
M8 x 1.25
2.66
(67.5)
5.51
(140)
.625
1.42
(36)
.65
(16.5)
.75
(19)
1.42
(36)
.91
(23)
M8 x 1.25
2.66
(67.5)
6.30
(160)
.500
1.42
(36)
.71
(18)
.79
(20)
1.54
(39)
1.02
(26)
M10 x 1.5
3.25
(82.5)
.625
7.87
(200)
.625
1.65
(42)
.81
(20.5)
.94
(24)
1.77
(45)
1.02
(26)
M10 x 1.5
3.25
(82.5)
7.87
(200)
.750
1.77
(45)
.81
(20.5)
.94
(24)
1.77
(45)
1.02
(26)
M10 x 1.5
3.25
(82.5)
Metric Table - With Type D Handle

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
l3
Handle
Thread
l4
80
(3.15)
10
26
(1.02)
13
(.51)
16
(.63)
26
(1.02)
18
(.71)
M6 x 1.0
42.5
(1.67)
12
100
(3.94)
10
28
(1.10)
14
(.55)
17
(.67)
30
(1.18)
21
(.83)
M6 x 1.0
52.5
(2.07)
12
125
(4.92)
12
31
(1.22)
15
(.59)
18
(.71)
33
(1.30)
23
(.91)
M8 x 1.25
67.5
(2.66)
140
(5.51)
14
36
(1.42)
16.5
(.65)
19
(.75)
36
(1.42)
23
(.91)
M8 x 1.25
67.5
(2.66)
160
(6.30)
14
36
(1.42)
18
(.71)
20
(.79)
39
(1.54)
26
(1.02)
M10 x 1.5
82.5
(3.25)
200
(7.87)
18
45
(1.77)
20.5
(.81)
24
(.94)
45
(1.77)
26
(1.02)
M10 x 1.5
82.5
(3.25)
250
(9.84)
22
48
(1.89)
23
(.91)
28
(1.10)
51
(2.01)
28
(1.10)
M10 x 1.5
92.5
(3.64)