Inch and Metric Size, Aluminum
Two Spoked Handwheels
With or Without Revolving Handle
GN 324
GN 324


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 324
Specification
Information

Handwheel body: Aluminum, gravity die-cast with matte black powder coated pebble finish
Contact face of hub machined
Handwheel rim: Turned
Rim is concentric and square to bore
Type R revolving handle (as in photo and line drawing above): Matte black nylon plastic hand piece with zinc plated steel threaded spindle, GN 798 series
Type D revolving handle: Matte black nylon plastic hand piece with zinc plated steel threaded spindle, GN 598 series

No mounting hole in handwheel rim for handwheel without handle Handle shipped loose; mounting of handle is required

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Handwheels GN 324 have the same dimensions as GN 322.
A slight pebble finish provides an even finish all over.
Countersunk washers for handwheel retention, see GN 184.
Handwheels with rim highly polished, see GN 322
Special inch and metric bores are available upon request.
Other modifications such as keyways, set screw holes, etc. available upon request.

See our technical section for bore sizes,
other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table - With or Without Type R Handle

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
Handle
Handle
Thread
Handle Length
With
Handle
Without
Handle
4.92
(125)
.500
1.22
(31)
.59
(15)
.71
(18)
1.30
(33)
.87
(22)
M8 x 1.25
2.32
(59)
5.51
(140)
.625
1.42
(36)
.65
(16.5)
.75
(19)
1.42
(36)
.87
(22)
M8 x 1.25
2.32
(59)
6.30
(160)
.500
1.42
(36)
.71
(18)
.79
(20)
1.54
(39)
.94
(24)
M10 x 1.5
2.91
(74)
7.87
(200)
.625
1.65
(42)
.81
(20.5)
.94
(24)
1.77
(45)
.94
(24)
M10 x 1.5
2.91
(74)
7.87
(200)
.750
1.65
(42)
.81
(20.5)
.94
(24)
1.77
(45)
.94
(24)
M10 x 1.5
2.91
(74)
9.84
(250)
.875
1.89
(48)
.91
(23)
1.10
(28)
2.01
(51)
.98
(25)
M10 x 1.5
3.31
(84)
Metric Table - With or Without Type R Handle

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
Handle
Handle
Thread
Handle
Length
With
Handle
Without
Handle
125
(4.92)
12
31
(1.22)
15
(.59)
18
(.71)
33
(1.30)
22
(.87)
M8 x 1.25
59
(2.32)
140
(5.51)
14
36
(1.42)
16.5
(.65)
19
(.75)
36
(1.42)
22
(.87)
M8 x 1.25
59
(2.32)
160
(6.30)
12
36
(1.42)
18
(.71)
20
(.79)
39
(1.54)
24
(.94)
M10 x 1.5
74
(2.91)
14
200
(7.87)
18
42
(1.65)
20.5
(.81)
24
(.94)
45
(1.77)
24
(.94)
M10 x 1.5
74
(2.91)
250
(9.84)
22
48
(1.89)
23
(.91)
28
(1.10)
51
(2.01)
25
(.98)
M10 x 1.5
84
(3.31)
Inch Table - With Type D Handle

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
l3
Handle
Thread
l4
4.92
(125)
.500
1.22
(31)
.59
(15)
.71
(18)
1.30
(33)
.91
(23)
M8 x 1.25
2.66
(67.5)
5.51
(140)
.625
1.42
(36)
.65
(16.5)
.75
(19)
1.42
(36)
.91
(23)
M8 x 1.25
2.66
(67.5)
6.30
(160)
.500
1.42
(36)
.71
(18)
.79
(20)
1.54
(39)
1.02
(26)
M10 x 1.5
3.25
(82.5)
7.87
(200)
.625
1.65
(42)
.81
(20.5)
.94
(24)
1.77
(45)
1.02
(26)
M10 x 1.5
3.25
(82.5)
7.87
(200)
.750
1.65
(42)
.81
(20.5)
.94
(24)
1.77
(45)
1.02
(26)
M10 x 1.5
3.25
(82.5)
9.84
(250)
.875
1.89
(48)
.91
(23)
1.10
(28)
2.01
(51)
1.10
(28)
M10 x 1.5
3.64
(92.5)
Metric Table - With Type D Handle

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
l3
Handle
Thread
l4
125
(4.92)
12
31
(1.22)
15
(.59)
18
(.71)
33
(1.30)
23
(.91)
M8 x 1.25
67.5
(2.66)
140
(5.51)
14
36
(1.42)
16.5
(.65)
19
(.75)
36
(1.42)
23
(.91)
M8 x 1.25
67.5
(2.66)
160
(6.30)
12
36
(1.42)
18
(.71)
20
(.79)
39
(1.54)
26
(1.02)
M10 x 1.5
82.5
(3.25)
14
200
(7.87)
18
42
(1.65)
20.5
(.81)
24
(.94)
45
(1.77)
26
(1.02)
M10 x 1.5
82.5
(3.25)
250
(9.84)
22
48
(1.89)
23
(.91)
28
(1.10)
51
(2.01)
28
(1.10)
M10 x 1.5
92.5
(3.64)