Inch and Metric Size, Aluminum
Flat-Faced Solid Disk Handwheels
With Recessed Safety Retractable Handle
GN 923.7
GN 323

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 323
Specification
Information
Handwheel body: Aluminum, pressure die-cast with powder coated matte black pebble finish or silver textured finish
Hub is machined
Rim is turned, concentric and square to bore
Retractable handle: Steel, blackened, with matte black nylon plastic hand piece with zinc plated steel threaded spindle, GN 798 series

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

GN 923.7 flat-faced solid disk handwheels are distinguished by their modern design.
These handwheels are suitable for applications where the handle must not remain in the operating position.
In order to bring the handle into the operating position it must be pulled upward 90° against the torsion spring, to a stop, and then pushed axially against the spring pressure into its hold position. By maintaining the forward thrust on the handle, the handwheel can easily be rotated. When the handle is released, the spring returns it back to the retracted position.
The removable plastic cover shrouds the assembly hardware such as screws and countersunk washers, as well as the shaft end.
Countersunk washers for handwheel retention, see GN 184.
Solid disk handwheel with or without revolving handle, see GN 923.
Retractable handle version with handle that is locked in the operating position, see GN 923.3.
Two-spoked version, see GN 924.
Two-spoked versions with retractable handle, see GN 924.3 and GN 924.7.
Special inch and metric bores available upon request.
Other modifications such as keyways, set screw holes, etc. available upon request.

See our technical section for bore sizes,
other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
d2 H7
Bore
d3
d4
b
h
l1
l2~
Handle
Handle
Thread
Handle Length
Black
Silver
4.92
(125)
.500
.91
(23)
1.22
(31)
.97
(24.5)
.16
(4)
.71
(18)
1.77
(45)
.87
(22)
M8 x 1.25
2.32
(59)
5.51
(140)
.625
.91
(23)
1.42
(36)
1.02
(26)
.16
(4)
.75
(19)
1.85
(47)
.94
(24)
M8 x 1.25
2.91
(74)
6.30
(160)
.625
.91
(23)
1.42
(36)
1.02
(26)
.16
(4)
.79
(20)
1.89
(48)
.94
(24)
M8 x 1.25
2.91
(74)
7.87
(200)
.750
.91
(23)
1.65
(42)
1.06
(27)
.16
(4)
.94
(24)
2.09
(53)
.98
(25)
M10 x 1.5
3.31
(94)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2 H7
Bore
d3
d4
b
h
l1
l2~
Handle
Handle
Thread
Handle Length
Black
Silver
125
(4.92)
12
23
(.91)
31
(1.22)
24.5
(.97)
4
(.16)
18
(.71)
45
(1.77)
22
(.87)
M8 x 1.25
59
(2.32)
14
140
(5.51)
14
23
(.91)
36
(1.42)
26
(1.02)
4
(.16)
19
(.75)
47
(1.85)
24
(.94)
M8 x 1.25
74
(2.91)
16
160
(6.30)
14
23
(.91)
36
(1.42)
26
(1.02)
4
(.16)
20
(.79)
48
(1.89)
24
(.94)
M8 x 1.25
74
(2.91)
16
200
(7.87)
18
23
(.91)
42
(1.65)
27
(1.06)
4
(.16)
24
(.94)
53
(2.09)
25
(.98)
M10 x 1.5
84
(3.31)
20