Inch and Metric Size, Aluminum
Flat-Faced Spoked Handwheels
With Recessed Locking Retractable Handle
GN 924.3
GN 323

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 323
Specification
Information
Handwheel body: Aluminum, pressure die-cast with powder coated matte black pebble finish or silver textured finish
Hub is machined
Rim is turned, concentric and square to bore
Retractable handle: Steel, blackened, with matte black nylon plastic hand piece with zinc plated steel threaded spindle, GN 798 series

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

GN 924.3 flat-faced spoked disk handwheels are distinguished by their modern design, and are suitable for applications where the handle should occasionally be withdrawn.
When the handle is pulled upward, it locks into a conical recess. The handle is now in its operating position. To fold it down, draw the handle back from the recess and lay it down into the neutral position inside the handwheel spoke. A compression spring holds the handle in both positions.
The removable plastic cover shrouds the assembly hardware such as screws and countersunk washers, as well as the shaft end.
Countersunk washers for handwheel retention, see GN 184.
Spoked handwheel with or without revolving handle, see GN 924.
Retractable handle version with handle that swivels back automatically, see GN 924.7.
Solid disk version, see GN 923.
Solid disk versions with retractable handle, see GN 923.3 and GN 923.7.
Special inch and metric bores available upon request.
Other modifications such as keyways, set screw holes, etc. available upon request.

See our technical section for bore sizes,
other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
d2 H7
Bore
d3
d4
b
h
l1
l2~
Handle
Handle
Thread
Handle Length
Black
Silver
4.92
(125)
.500
.91
(23)
1.22
(31)
.97
(24.5)
.16
(4)
.71
(18)
1.77
(45)
.87
(22)
M8 x 1.25
2.32
(59)
5.51
(140)
.625
.91
(23)
1.42
(36)
1.02
(26)
.16
(4)
.75
(19)
1.85
(47)
.94
(24)
M8 x 1.25
2.91
(74)
6.30
(160)
.625
.91
(23)
1.42
(36)
1.02
(26)
.16
(4)
.79
(20)
1.89
(48)
.94
(24)
M8 x 1.25
2.91
(74)
7.87
(200)
.750
.91
(23)
1.65
(42)
1.06
(27)
.16
(4)
.94
(24)
2.09
(53)
.98
(25)
M10 x 1.5
3.31
(94)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2 H7
Bore
d3
d4
b
h
l1
l2~
Handle
Handle
Thread
Handle Length
Black
Silver
125
(4.92)
12
23
(.91)
31
(1.22)
24.5
(.97)
4
(.16)
18
(.71)
45
(1.77)
22
(.87)
M8 x 1.25
59
(2.32)
14
140
(5.51)
14
23
(.91)
36
(1.42)
26
(1.02)
4
(.16)
19
(.75)
47
(1.85)
24
(.94)
M8 x 1.25
74
(2.91)
16
160
(6.30)
14
23
(.91)
36
(1.42)
26
(1.02)
4
(.16)
20
(.79)
48
(1.89)
24
(.94)
M8 x 1.25
74
(2.91)
16
200
(7.87)
18
23
(.91)
42
(1.65)
27
(1.06)
4
(.16)
24
(.94)
53
(2.09)
25
(.98)
M10 x 1.5
84
(3.31)
20