Inch and Metric Size, Aluminum
Flat-Faced Spoked Handwheels
With or Without Revolving Handle
GN 924
GN 323

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 323
Specification
Information
Handwheel body: Aluminum, pressure die-cast with powder coated matte black pebble finish or silver textured finish
Rim is concentric and square to bore
Revolving handle (as shown in photo and line drawing above): Matte black nylon plastic hand piece with zinc plated steel threaded spindle, GN 798 series


No mounting hole in handwheel rim for handwheel without handle
Handle shipped loose; mounting of handle is required


Call our sales staff for pricing and delivery on your modification requirements.
Shipping

GN 924 flat-faced spoked handwheels are distinguished by their modern design.
The removable plastic cover shrouds the assembly hardware such as screws and countersunk washers, as well as the shaft end.
Countersunk washers for handwheel retention, see GN 184.
Retractable handle versions, see GN 924.3 and GN 924.7.
Solid disk version, see GN 923.
Solid disk versions with retractable handle, see GN 923.3 and GN 923.7.
Special inch and metric bores available upon request.
Other modifications such as keyways, set screw holes, etc. available upon request.

See our technical section for bore sizes,
other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table - With Revolving Handle

Dimensions in:

inches
(millimeters)

Part Number
d1
d2 H7
Bore
d3
d4
b
h
l1
l2~
Handle
Handle
Thread
Handle Length
Black
Silver
4.92
(125)
.500
1.22
(31)
.87
(22)
.59
(15)
.43
(11)
.71
(18)
1.32
(33.5)
.87
(22)
M8 x 1.25
2.32
(59)
5.51
(140)
.625
1.42
(36)
1.12
(28.5)
.65
(16.5)
.51
(13)
.75
(19)
1.44
(36.5)
.94
(24)
M8 x 1.25
2.91
(74)
6.30
(160)
.625
1.42
(36)
1.12
(28.5)
.71
(18)
.57
(14.5)
.79
(20)
1.56
(39.5)
.94
(24)
M8 x 1.25
2.91
(74)
7.87
(200)
.750
1.65
(42)
1.42
(36)
.81
(20.5)
.63
(13)
.94
(24)
1.79
(45.5)
.98
(25)
M10 x 1.5
3.31
(94)
Inch Table - Without Revolving Handle

Dimensions in:

inches
(millimeters)

Part Number
d1
d2 H7
Bore
d3
d4
b
h
l1
l2~
Black
Silver
4.92
(125)
.500
1.22
(31)
.87
(22)
.59
(15)
.43
(11)
.71
(18)
1.32
(33.5)
5.51
(140)
.625
1.42
(36)
1.12
(28.5)
.65
(16.5)
.51
(13)
.75
(19)
1.44
(36.5)
6.30
(160)
.625
1.42
(36)
1.12
(28.5)
.71
(18)
.57
(14.5)
.79
(20)
1.56
(39.5)
7.87
(200)
.750
1.65
(42)
1.42
(36)
.81
(20.5)
.63
(13)
.94
(24)
1.79
(45.5)
Metric Table - With Revolving Handle

Dimensions in:

millimeters
(inches)

Part Number
d1
d2 H7
Bore
d3
d4
b
h
l1
l2~
Handle
Handle
Thread
Handle Length
Black
Silver
125
(4.92)
12
31
(1.22)
22
(.87)
15
(.59)
11
(.43)
18
(.71)
33.5
(1.32)
22
(.87)
M8 x 1.25
59
(2.32)
14
140
(5.51)
14
36
(1.42)
28.5
(1.12)
16.5
(.65)
13
(.51)
19
(.75)
36.5
(1.44)
24
(.94)
M8 x 1.25
74
(2.91)
16
160
(6.30)
14
36
(1.42)
28.5
(1.12)
18
(.71)
14.5
(.57)
20
(.79)
39.5
(1.56)
24
(.94)
M8 x 1.25
74
(2.91)
16
200
(7.87)
18
42
(1.65)
36
(1.42)
20.5
(.81)
16
(.63)
24
(.94)
45.5
(1.79)
25
(.98)
M10 x 1.5
84
(3.31)
20
Metric Table - Without Revolving Handle

Dimensions in:

millimeters
(inches)

Part Number
d1
d2 H7
Bore
d3
d4
b
h
l1
l2~
Black
Silver
125
(4.92)
12
31
(1.22)
22
(.87)
15
(.59)
11
(.43)
18
(.71)
33.5
(1.32)
14
140
(5.51)
14
36
(1.42)
28.5
(1.12)
16.5
(.65)
13
(.51)
19
(.75)
36.5
(1.44)
16
160
(6.30)
14
36
(1.42)
28.5
(1.12)
18
(.71)
14.5
(.57)
20
(.79)
39.5
(1.56)
16
200
(7.87)
18
42
(1.65)
36
(1.42)
20.5
(.81)
16
(.63)
24
(.94)
45.5
(1.79)
20