Inch and Metric Size, Stainless Steel
Three Spoked Handwheels
With or Without Revolving Handle
GN 949




RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Handwheel body: Stainless steel, precision casting, European Standard 1.4308
Contact face of hub machined
Handwheel rim: Turned
Matte shot-blasted finish
Rim is concentric and square to bore
Revolving handle: Black phenolic plastic (Duroplast PF),
smooth glossy finish, with stainless steel spindle, European standard 1.4301 (American standard 304), similar to GN 598.1

No mounting hole in handwheel rim for handwheel without handle Handle shipped loose; mounting of handle is required

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

GN 949 stainless steel handwheels are designed for sanitary and most corrosion free environment applications.
Countersunk washers for handwheel retention, see GN 184.5.
Special inch and metric bores larger than listed available upon request.
Other modifications such as keyways, set screw holes,etc available upon request.

See our technical section for bore sizes,
other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
d2 H8
Through
Bore
d3
b
l1
l2~

handle
l3
A/F
of
Spokes
With
Handle
Without
Handle
3.94
(100)
.500
.79
(20)
.28
(7)
.59
(15)
1.08
(27.5)
.71
(18)
1.77
(45)
.35
(9)
3
4.92
(125)
.500
.94
(24)
.35
(9)
.63
(16)
1.12
(28.5)
.83
(21)
2.17
(55)
.35
(9)
3
.625
5.51
(140)
.625
1.10
(28)
.39
(10)
.71
(18)
1.20
(30.5)
.91
(23)
2.80
(71)
.43
(11)
3
6.30
(160)
.625
1.22
(31)
.43
(11)
.79
(20)
1.40
(35.5)
.91
(23)
2.80
(71)
.43
(11)
3
7.87
(200)
.750
1.42
(36)
.55
(14)
1.42
(36)
1.54
(39)
.91
(23)
2.80
(71)
.43
(11)
3
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2 H8
Through
Bore
d3
b
l1
l2~

handle
l3
A/F
of
Spokes
With
Handle
Without
Handle
100
(3.94)
10
20
(.79)
7
(.28)
15
(.59)
27.5
(1.08)
18
(.71)
45
(1.77)
9
(.35)
3
12
125
(4.92)
12
24
(.94)
9
(.35)
16
(.63)
28.5
(1.12)
21
(.83)
55
(2.17)
9
(.35)
3
14
140
(5.51)
14
28
(1.10)
10
(.39)
18
(.71)
30.5
(1.20)
23
(.91)
71
(2.80)
11
(.43)
3
16
160
(6.30)
14
31
(1.22)
11
(.43)
20
(.79)
35.5
(1.40)
23
(.91)
71
(2.80)
11
(.43)
3
16
200
(7.87)
18
36
(1.42)
14
(.55)
36
(1.42)
39
(1.54)
23
(.91)
71
(2.80)
11
(.43)
3
20