Cast Iron
Spoked Handwheels with Large Hub
With or Without Revolving Handle
GN 950.1
DIN 950-CI


RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 950-CI
Specification
Information

Handwheel body: Cast iron, gravity die cast
Contact face of hub machined
Handwheel rim: Turned and polished
Rim is concentric and square to bore.
Inner spokes: Matte gray cast finish
Revolving handle: Steel, zinc-plated, DIN 98-ST

Code B - Without keyway
Code K - With keyway

Type D - With revolving handle
Type A - Without revolving handle

No mounting hole in handwheel rim for handwheel without handle Handle shipped loose; mounting of handle is required

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

GN 950.1 handwheels differ from DIN 950 standard handwheels only by the larger hub.
Handwheels are supplied with DIN 98 revolving handles which are made of zinc plated steel.
Countersunk washers for handwheel retention, see GN 184.
Special inch and metric bores larger than listed available upon request.
Other modifications such as keyways, set screw holes,etc available upon request.

See our technical section for bore sizes,
other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
H7 Thru
Bore
d3
d4
h 13
b
l1
l2~
l3~
Handle
Handle 
Thread
of
Spokes
Without Keyway
With Keyway
With
Handle
Without
Handle
With
Handle
Without
Handle
125
(4.92)
14
34
(1.34)
13
(.51)
16
(.63)
26
(1.02)
45
(1.77)
47
(1.85)
20
(.79)
M8 x 1.25
3
160
(6.30)
16
45
(1.77)
16
(.63)
18
(.71)
32
(1.26)
52
(2.05)
62
(2.44)
25
(.98)
M10 x 1.5
3
200
(7.87)
20
50
(1.97)
16
(.63)
22
(.87)
38
(1.50)
59
(2.32)
80
(3.15)
25
(.98)
M10 x 1.5
3
250
(9.84)
24
56
(2.02)
20
(.79)
26
(1.02)
44
(1.73)
66
(2.60)
101
(3.98)
32
(1.26)
M12 x 1.75
5