Inch and Metric Size, Stainless Steel
Spoked Handwheels
With or Without Fixed Handle
GN 950.6
GN 950.6

RoHS Compliant

This line drawing is movable on the page...just click and drag!
 
Specification
Information

Handwheel body: Stainless steel, German Standard No. 1.4401 (American Standard Series 316), acid-resistant (A4-Quality), hub machined, unmachined surface matte shot-blasted
Handwheel rim: Turned and highly polished
Rim is concentric and square to bore
Fixed handle: Stainless steel, European Standard No.1.4404 (American Standard Series 316L), acid-resistant (A4-Quality)

No mounting hole in handwheel rim for handwheel without handle Handle shipped loose; mounting of handle is required

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

The dimensions of GN 950.6 handwheels are equivalent to DIN 950 handwheels.
Stainless steel countersunk washers for handwheel retention, see GN 184.5.
Special inch and metric bores larger than listed available upon request.
Other modifications such as metric and inch size bores, keyways, set screw holes, etc. available upon request.

See our technical section for bore sizes,
other modifications and tolerances.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table, Without Fixed Handle

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
l3 Ø
l4
Handle
Thread
Number
of
Spokes
With
Keyway
Without
Keyway
3.94
(100)
.500
1.00
(25.5)
.57
(14.5)
.67
(17)
1.30
(33)
.63
(16)
2.15
(54.5)
M6 x 1.0
3
4.92
(125)
.500
1.06
(27)
.62
(15.8)
.71
(18)
1.40
(35.5)
.79
(20)
2.64
(67)
M8 x 1.25
3
5.51
(140)
.625
1.14
(29)
.67
(17)
.75
(19)
1.52
(38.5)
.79
(20)
2.64
(67)
M8 x 1.25
3
6.30
(160)
.625
1.22
(31)
.69
(17.5)
.79
(20)
1.55
(39.5)
.98
(25)
3.27
(83)
M10 x 1.5
3
7.87
(200)
.750
1.46
(37)
.79
(20)
.94
(24)
1.75
(44.5)
.98
(25)
3.27
(83)
M10 x 1.5
3
 
Inch Table, with Fixed Handle

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Through
Bore
d3
b
l1
l2
l3 Ø
l4
Handle
Thread
Number
of
Spokes
With
Keyway
Without
Keyway
3.94
(100)
.500
1.00
(25.5)
.57
(14.5)
.67
(17)
1.30
(33)
.63
(16)
2.15
(54.5)
M6 x 1.0
3
4.92
(125)
.500
1.06
(27)
.62
(15.8)
.71
(18)
1.40
(35.5)
.79
(20)
2.64
(67)
M8 x 1.25
3
5.51
(140)
.625
1.14
(29)
.67
(17)
.75
(19)
1.52
(38.5)
.79
(20)
2.64
(67)
M8 x 1.25
3
6.30
(160)
.625
1.22
(31)
.69
(17.5)
.79
(20)
1.55
(39.5)
.98
(25)
3.27
(83)
M10 x 1.5
3
7.87
(200)
.750
1.46
(37)
.79
(20)
.94
(24)
1.75
(44.5)
.98
(25)
3.27
(83)
M10 x 1.5
3
 
Metric Table, without Fixed Handle

Dimensions in:

millimeters
(inches)

Part Number
d1
d2 H9
Through
Bore
d3~
b
l1
l2~
l3 Ø
l4
Handle
Thread
Number
of
Spokes
With
Keyway
Without
Keyway
100
(3.94)
10
25.5
(1.00)
14.5
(.57)
17
(.67)
33
(1.30)
16
(.63)
54.5
(2.15)
M6 x 1.0
3
125
(4.92)
12
27
(1.06)
15.8
(.62)
18
(.71)
35.5
(1.40)
20
(.79)
67
(2.64)
M8 x 1.25
3
140
(5.51)
14
29
(1.14)
17
(.67)
19
(.75)
38.5
(1.52)
20
(.79)
67
(2.64)
M8 x 1.25
3
160
(6.30)
14
31
(1.22)
17.5
(.69)
20
(.79)
39.5
(1.55)
25
(.98)
83
(3.27)
M10 x 1.5
3
200
(7.87)
18
37
(1.46)
20
(.79)
24
(.94)
44.5
(1.75)
25
(.98)
83
(3.27)
M10 x 1.5
3
 
Metric Table, with Fixed Handle

Dimensions in:

millimeters
(inches)

Part Number
d1
d2 H9
Through
Bore
d3~
b
l1
l2~
l3 Ø
l4
Handle
Thread
Number
of
Spokes
With
Keyway
Without
Keyway
100
(3.94)
10
25.5
(1.00)
14.5
(.57)
17
(.67)
33
(1.30)
16
(.63)
54.5
(2.15)
M6 x 1.0
3
125
(4.92)
12
27
(1.06)
15.8
(.62)
18
(.71)
35.5
(1.40)
20
(.79)
67
(2.64)
M8 x 1.25
3
140
(5.51)
14
29
(1.14)
17
(.67)
19
(.75)
38.5
(1.52)
20
(.79)
67
(2.64)
M8 x 1.25
3
160
(6.30)
14
31
(1.22)
17.5
(.69)
20
(.79)
39.5
(1.55)
25
(.98)
83
(3.27)
M10 x 1.5
3
200
(7.87)
18
37
(1.46)
20
(.79)
24
(.94)
44.5
(1.75)
25
(.98)
83
(3.27)
M10 x 1.5
3