Metric Size, 
Clamping Plates for EN 953 Position Indicators

GN 953.6
DA04

RoHS Compliant

Specification
Clamping plate: Zinc die cast, black textured powder coated finish

  Information
GN 953.6 clamping plates are used in connection with EN 953 position indicators.
The clamping plate can, after adjustment, clamp and lock onto a position indicator spindle, without requiring complex mounting or great installation effort.
Meanwhile, the plate is designed with a 6.1 mm bore diameter, to accept the torque limiter for the position indicator.
The spacer can be installed so that it lies as to the right or the left as needed.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part No.
b d1
Bore
+.06 mm/+.02 mm
d2
l1
l2
l3
l4
m1
m2
953.6-48-B12
Download the CAD
48
(1.89)
B12 5.5
(.22)
67
(2.64)
43.1
(1.69)
16
(.63)
22
(.87)
34
(1.34)
33.6
(1.32)
953.6-48-B14
Download the CAD
B14
953.6-48-B15
Download the CAD
B15
953.6-48-B16
Download the CAD
B16
953.6-48-B20
Download the CAD
B20