Metric Size, 
Clamping Plates for EN 954 Position Indicators

GN 954.6
DA04

RoHS Compliant

Specification
Clamping plate: Zinc die cast, black textured powder coated finish

  Information
GN 954.6 clamping plates are used in connection with EN 954 position indicators.
The clamping plate can, after adjustment, clamp and lock onto a position indicator spindle, without requiring complex mounting or great installation effort.
Meanwhile, the plate is designed with a 6.1 mm bore diameter, to accept the torque limiter for the position indicator.
The spacer can be installed so that it lies as to the right or the left as needed.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part No.
b d1
Bore
+.06 mm/+.02 mm
d2
l1
l2
l3
l4
m1
m2
954.6-33-B8
Download the CAD
33
(1.30)
B8 4.5
(.18)
47
(1.85)
30.5
(1.20)
11
(.43)
22
(.87)
21
(.83)
23.5
(.93)
954.6-33-B10
Download the CAD
B10
954.6-33-B12
Download the CAD
B12
954.6-33-B14
Download the CAD
B14