Nylon Plastic
Solid Disk Handwheels
With Locking Retractable Handle
SHA/MRP
SHA/MRP
RoHS Compliant


This line drawing is movable on the page...just click and drag!

SHA/MRP
Specification
Information
Handwheel body: Black, glass filled nylon plastic
Hub: Steel, zinc plated, molded-in
Revolving retractable handle: Black glass filled nylon
plastic hand piece with zinc plated steel stem and chrome plated mechanism
Both dimensions, inch and metric, are interchangeable.


Call our sales staff for pricing and delivery on your modification requirements.
Shipping
SHA/MRP thermoplastic handwheels with revolving retractable handles are distinguished by their modern design. By pulling up on the handle 90°, the handle locks into the rotating position. Disengage the handle by pulling it out and moving it down 90° back to the center of the handwheel. A compression spring secures the handle in either position.
These handwheels are an excellent choice for applications requiring the handle to be kept out of harms way.
Maximum heat resistance of nylon plastic: 110°C (230°F).
Special bores, keyways, set screw holes, etc. available upon request.
Countersunk washers for handwheel retention, see GN 184.

See our technical section for heat resistance
of plastic, bore sizes, other modifications
and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
D
d
Pilot
Hole
H
L
L1
C
B
A
E
F
G
P
n
Thread
100
(3.94)
4
(.16)
46
(1.81)
98
(3.86)
50
(1.97)
20
(.79)
15
(.59)
24
(.94)
12
(.47)
24
(.94)
21
(.83)
52
(2.05)
M4 x .7
125
(4.92)
6
(.24)
51
(2.01)
103
(4.06)
54
(2.13)
24
(.94)
17
(.67)
24
(.94)
12
(.47)
28
(1.10)
21
(.83)
52
(2.05)
M4 x .7
160
(6.30)
6
(.24)
61
(2.40)
133
(5.24)
65
(2.56)
28
(1.10)
20
(.79)
32
(1.26)
15
(.59)
31
(1.22)
23
(.91)
72
(2.83)
M5 x .8
200
(7.87)
6
(.24)
74
(2.91)
166
(6.54)
79
(3.11)
32
(1.26)
24
(.94)
40
(1.57)
15
(.59)
40
(1.57)
26
(1.02)
92
(3.62)
M6 x 1.0