Nylon Plastic
Solid Disk Handwheels
With or Without Revolving Handle
SHA/SHA-MEP
SHA/SHA-MEP
RoHS Compliant


This line drawing is movable on the page...just click and drag!
SHA/SHA-MEP
Specification
Information
Handwheel body: Black, glass filled nylon plastic, matte finish
Hub: Steel, zinc plated, molded-in
Revolving handle: Black fiber reinforced nylon plastic hand piece with zinc plated steel threaded spindle

No mounting hole in handwheel rim for handwheel without handle
Handle shipped loose; mounting of handle is required

Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

SHA glass filled nylon plastic handwheels with revolving handle are of modern design. They are an excellent choice for light to medium duty applications.
Maximum heat resistance of nylon plastic: 110°C (230°F).
Modifications such as inch and metric bores, keyways, set screw holes, etc. available upon request.
Countersunk washers for handwheel retention, see GN 184.

See our technical section for heat resistance
of plastic, bore sizes, other modifications
and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
D
d
Pilot
Hole
H
L
C
B
A
E
F
K
G
P
n
thread
With
Handle
Without
Handle
100
(3.94)
4
(.16)
46
(1.81)
96
(3.78)
20
(.79)
15
(.59)
24
(.94)
12
(.47)
24
(.94)
18
(.71)
21
(.83)
50
(1.97)
M6 x 1.0
125
(4.92)
6
(.24)
51
(2.01)
101
(3.98)
24
(.94)
17
(.67)
24
(.94)
12
(.47)
28
(1.10)
20
(.79)
21
(.83)
50
(1.97)
M6 x 1.0
160
(6.30)
6
(.24)
61
(2.40)
131
(5.16)
28
(1.10)
20
(.79)
32
(1.26)
15
(.59)
31
(1.22)
30
(1.18)
23
(.91)
70
(2.76)
M8 x 1.25
200
(7.87)
6
(.24)
74
(2.91)
164
(6.46)
32
(1.26)
24
(.94)
40
(1.57)
15
(.59)
40
(1.57)
35
(1.38)
26
(1.02)
90
(3.54)
M10 x 1.5