Glass Filled Nylon Plastic
Three Spoked Handwheels
With Locking Retractable Handle
V3RA/MRE
V3RA/MRE
RoHS Compliant


This line drawing is movable on the page...just click and drag!
V3RA/MRE
Specification
Information
Handwheel body: Black glass filled nylon plastic
Hub: Steel, zinc plated, molded-in
Revolving retractable handle: Matte black glass filled nylon
plastic hand piece with zinc plated steel stem and mechanism.
Both dimensions, inch and metric, are interchangeable.


Call our sales staff for pricing and delivery on your modification requirements.
Shipping
V3RA/MRE thermoplastic handwheels with fold-away revolving handle are distinguished by their modern design. These handwheels are an excellent choice for applications requiring the handle to be kept out of harms way.
Maximum heat resistance of nylon plastic: 110°C (230°F).
Special bores, keyways, set screw holes, etc. available upon request.
Countersunk washers for handwheel retention, see GN 184.

See our technical section for heat resistance of plastic, bore sizes, other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
D
d
Pilot
Hole
H
L
L1
C
B
A
E
F
G
P
n
Thread
100
(3.94)
4
(.16)
46
(1.81)
100
(3.94)
50
(1.97)
20
(.79)
15
(.59)
24
(.94)
12
(.47)
24
(.94)
21
(.83)
54
(2.13)
M4 x .7
125
(4.92)
6
(.24)
51
(2.01)
105
(4.13)
54
(2.13)
24
(.94)
17
(.67)
24
(.94)
12
(.47)
28
(1.10)
21
(.83)
54
(2.13)
M4 x .7
160
(6.30)
6
(.24)
61
(2.40)
135
(5.31)
65
(2.56)
28
(1.10)
20
(.79)
32
(1.26)
15
(.59)
31
(1.22)
23
(.91)
74
(2.91)
M5 x .8
200
(7.87)
6
(.24)
74
(2.91)
168
(6.61)
79
(3.11)
32
(1.26)
21
(.94)
40
(1.57)
15
(.59)
40
(1.57)
26
(1.02)
94
(3.70)
M6 x 1.0