Glass Filled Nylon Plastic
Three Spoked Handwheels
With or Without Revolving Handle
V3RA/V3RA-MEP  
V3RA/V3RA-MEP
RoHS Compliant


This line drawing is movable on the page...just click and drag!
V3RA/V3RA-MEP
Specification
Information

Handwheel body: Black glass filled nylon plastic
Hub: Steel, zinc plated, molded-in
Revolving handle: Matte black glass filled nylon plastic hand piece with zinc plated steel spindle

No mounting hole in handwheel rim for handwheel without handle
Handle shipped loose; mounting of handle is required

Both dimensions, inch and metric, are interchangeable
Call our sales staff for pricing and delivery on your modification requirements.
Shipping

V3RA thermoplastic handwheels are of modern design.
They are an excellent choice for light to medium duty applications.
Maximum heat resistance of nylon plastic: 110°C (230°F).
Modifications such as inch or metric size bores, keyways, set screw holes, etc. available upon request.
Countersunk washers for handwheel retention, see GN 184.

See our technical section for heat resistance of plastic, bore sizes, other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
D
d
Pilot
Hole
H
L
C
B
A
E
F
K
G
P
n
Thread
With
Handle
Without
Handle
100
(3.94)
4
(.16)
46
(1.81)
96
(3.78)
20
(.79)
15
(.59)
24
(.94)
12
(.47)
24
(.94)
18
(.71)
21
(.83)
50
(1.97)
M6 x 1.0
125
(4.92)
6
(.24)
51
(2.01)
101
(2.98)
24
(.94)
17
(.67)
24
(.94)
12
(.47)
28
(1.10)
20
(.79)
21
(.83)
50
(1.97)
M6 x 1.0
160
(6.30)
6
(.24)
61
(2.40)
131
(5.16)
28
(1.10)
20
(.79)
32
(1.26)
15
(.59)
31
(1.22)
30
(1.18)
23
(.91)
70
(2.76)
M8 x 1.25
200
(7.87)
6
(.24)
74
(2.91)
164
(6.46)
32
(1.26)
24
(.94)
40
(1.57)
15
(.59)
40
(1.57)
35
(1.38)
26
(1.02)
90
(3.54)
M10 x 1.5