Phenolic Plastic
Solid Disk Handwheels
With Locking Retractable Handle
VPRA/MR
wo
VPRA/MR
RoHS Compliant


This line drawing is movable on the page...just click and drag!
VPRA/MR
Specification
Information

Handwheel body: Black phenolic plastic
Hub: Steel, zinc plated, molded-in
Revolving retractable handle: Black phenolic plastic hand piece with zinc plated steel stem and chrome plated steel mechanism, MGR series

Handle shipped loose; mounting of handle is required

Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

Disk handwheels VPRA/MR with retractable handle are distinguished by modern designs. An excellent choice for light-medium duty applications.
In the operating position, the handle is secured in the engaged position. To fold it down, it is drawn out from the engaged position. A compression spring secures the handle in either position.
Maximum heat resistance of phenolic plastic: 150°C (300°F).
Countersunk washers for handwheel retention, see
GN 184.
Modifications such as inch and metric size bores, keyways, set screw holes, etc. available upon request.

See our technical section for bore sizes,
other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
D
d
Pilot Hole
A
C
B
E
F
H
L
L1
L2
K
n
Thread
100
(3.94)
4
(.157)
24
(.94)
14
(.55)
16
(.63)
11
(.43)
29
(1.14)
35
(1.38)
102
(4.02)
54
(2.13)
67
(2.64)
21
(.83)
M5 x .8
125
(4.92)
6
(.236)
32
(1.26)
16
(.63)
18
(.71)
13
(.51)
35
(1.38)
44
(1.73)
116
(4.57)
64
(2.52)
72
(2.83)
23
(.91)
M5 x .8
150
(5.91)
6
(.236)
32
(1.26)
18
(.71)
20
(.78)
13
(.51)
37
(1.46)
48
(1.89)
130
(5.12)
69
(2.72)
82
(3.23)
25
(.98)
M6 x 1.0
200
(7.87)
6
(.236)
40
(1.57)
21
(.83)
24
(.94)
16
(.63)
44
(1.73)
58
(2.28)
163
(6.42)
82
(3.23)
105
(4.13)
28
(1.10)
M6 x 1.0
250
(9.84)
6
(.236)
48
(1.89)
22
(.87)
30
(1.18)
17
(.67)
49
(1.93)
66
(2.60)
171
(6.73)
90
(3.54)
105
(4.13)
28
(1.10)
M6 x 1.0
300
(11.81)
6
(.236)
58
(2.28)
24
(.94)
35
(1.38)
18
(.71)
55
(2.17)
76
(2.99)
181
(7.13)
100
(3.94)
105
(4.13)
28
(1.10)
M6 x 1.0