Phenolic Plastic
Solid Disk Handwheels
With Revolving Handle with Stainless Steel Hub
VPRA/MS
VPRA/VPRA-M
RoHS Compliant


This line drawing is movable on the page...just click and drag!
VPRA/VPRA-M
Specification
Information
Handwheel body: Black phenolic plastic
Hub: Stainless steel, molded-in
Revolving handle: Black phenolic plastic hand piece with stainless
steel threaded spindle, European standard 1.4305 (American standard 303 series)

Handle shipped loose; mounting of handle is required

Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Disk handwheels VPRA/MS with revolving handle are distinguished by modern design. An excellent choice for light-medium duty applications.
Maximum heat resistance of phenolic plastic: 150°C (300°F).
Modifications such as metric and inch size through bores, blind bores or threaded bores are available upon request.
Special bores, keyways, set screw holes, etc. available upon request.
Stainless steel countersunk washers for handwheel retention, see GN 184.5.

See our technical section for heat resistance of plastic, bore sizes, other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
D
d
Pilot
Hole
A
C
B
E
F
H
L
L1
K
n
Thread
150
(5.91)
6
(.236)
32
(1.26)
18
(.71)
20
(.79)
13
(.51)
37
(1.46)
48
(1.89)
128
(5.04)
80
(3.15)
26
(1.02)
M10 x 1.5