Fiber Reinforced Phenolic Plastic
Three Spoked Handwheels
With Locking Retractable Handle
VRAF/MR
VRAF/MR
RoHS Compliant


This line drawing is movable on the page...just click and drag!
VRAF/MR
Specification
Information
Handwheel body: Black fiber reinforced phenolic plastic,
glossy finish
Hub: Zinc plated steel, molded-in
Revolving retractable handle: Black phenolic plastic hand
piece with zinc plated steel stem and chrome plated steel mechanism, MGR series
Both dimensions, inch and metric are interchangeable.

 
Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Three-spoked handwheels VRAF/MR are distinguished by modern design. An excellent choice for light-medium duty applications.
Countersunk washers for handwheel retention, see GN 184.
Maximum heat resistance of phenolic plastic: 150°C (300°F).
Special inch and metric bores, keyways, set screw holes, etc. available upon request.

See our technical section for heat resistance of plastic, bore sizes, other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
D
d
Pilot
Hole
A
C
E
F
H
L
L1
J
K
n
Thread
125
(4.92)
6
(.236)
24
(.94)
17
(.67)
13
(.51)
36
(1.42)
46
(1.81)
118
(4.65)
66
(2.60)
23
(.91)
55
(2.17)
M5 x .8
150
(5.91)
6
(.236)
32
(1.26)
20
(.79)
13
(.51)
37
(1.46)
49
(1.93)
131
(5.16)
70
(2.76)
25
(.98)
65
(2.56)
M6 x 1.0
175
(6.89)
6
(.236)
40
(1.57)
22
(.87)
16
(.63)
41
(1.61)
56
(2.20)
138
(5.43)
77
(3.03)
25
(.98)
65
(2.56)
M6 x 1.0
200
(7.87)
6
(.236)
40
(1.57)
24
(.94)
16
(.63)
44
(1.73)
61
(2.40)
166
(6.54)
85
(3.35)
28
(1.10)
85
(3.35)
M6 x 1.0
250
(9.84)
6
(.236)
48
(1.89)
28
(1.10)
17
(.67)
49
(1.93)
72
(2.83)
177
(6.97)
96
(3.78)
28
(1.10)
85
(3.35)
M6 x 1.0
300
(11.81)
6
(.236)
58
(2.28)
34
(1.34)
18
(.71)
54
(2.13)
78
(3.07)
183
(7.20)
102
(4.02)
28
(1.10)
85
(3.35)
M6 x 1.0