Fiber Reinforced Phenolic Plastic
Three Spoked Handwheels
With or Without Revolving Handle
VRAF/VRAF-M
VRAF/VRAF-M
RoHS Compliant


This line drawing is movable on the page...just click and drag!
VRAF/VRAF-M
Specification
Information
Handwheel body: Black fiber reinforced phenolic plastic
Hub: Zinc plated steel, molded-in
Revolving handle: Black phenolic plastic hand piece with zinc plated
steel rim

No mounting hole in handwheel rim for handwheel without handle
Handle shipped loose; mounting of handle is required

Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Three-spoked handwheels VRAF are distinguished by modern design. An excellent choice for light-medium duty applications.
Countersunk washers for handwheel retention, see GN 184 series.
Maximum heat resistance of phenolic plastic: 150°C (300°F).
Modifications such as inch or metric size bores, keyways, set screw holes, etc. available upon request.

See our technical section for heat resistance of plastic, bore sizes, other modifications and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
D
d
Pilot
Hole
A
C
E
F
H
L
J
K
n
Thread
With
Handle
Without
Handle
100
(3.94)
4
(.158)
24
(.94)
15
(.59)
11
(.43)
33
(1.30)
40
(1.57)
85
(3.35)
17
(.67)
45
(1.77)
M8 x 1.25
125
(4.92)
6
(.236)
24
(.94)
17
(.67)
13
(.51)
36
(1.42)
46
(1.81)
107
(4.21)
23
(.91)
61
(2.40)
M8 x 1.25
150
(5.91)
6
(.236)
32
(1.26)
20
(.79)
13
(.51)
37
(1.46)
49
(1.93)
120
(4.72)
25
(.98)
71
(2.80)
M10 x 1.5
175
(6.89)
6
(.236)
40
(1.57)
22
(.87)
16
(.63)
41
(1.61)
56
(2.20)
127
(5.00)
25
(.98)
71
(2.80)
M10 x 1.5
200
(7.87)
6
(.236)
40
(1.57)
24
(.94)
16
(.63)
44
(1.73)
61
(2.40)
153
(6.02)
28
(1.10)
92
(3.62)
M10 x 1.5
250
(9.84)
6
(.236)
48
(1.89)
28
(1.10)
17
(.67)
49
(1.93)
72
(2.83)
164
(6.46)
28
(1.10)
92
(3.62)
M10 x 1.5
300
(11.81)
6
(.236)
58
(2.28)
34
(1.34)
18
(.71)
54
(2.13)
78
(3.07)
170
(6.69)
28
(1.10)
92
(3.62)
M10 x 1.5