Metric Size, Cast Iron
Off-Set Crank Handles
With Fixed or Revolving Handle, Round or Square Bores
DIN 468
DIN 468


RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 468
Specification
Information

Crank handle body: Malleable iron, deburred and sand-
blasted, matte black powder coated
Contact face of hub machined
Handle information:
DIN 39-ST: Fixed handle, steel, turned, zinc plated, blue passivated finish
DIN 98-ST: Revolving handle, steel hand piece and steel spindle are zinc plated with blue passivated finish

Call our sales staff for pricing and delivery on your special order or modification requirements.
Shipping
Crank handles DIN 468 available with steel hand pieces as standard. If plastic hand pieces are required, please specify on order.
Special inch and metric bores and squares larger than listed also available upon request.
Other modifications such as keyways, set screw holes, etc. also available.

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
With Fixed Handle

Dimensions in:

millimeters
(inches)

Part
Number
l
d1
Through
Bore
s
Through
Square
e min.
(Square Bore)
d2
h1
h2
h3
I3
l4
Handle
Length
63
(2.48)
6
 
13.1
(.52)
20
(.79)
20
(.79)
11
(.43)
32
(1.26)
16
(.63)
50
(1.97)
 
10
80
(3.15)
8
 
13.1
(.52)
24
(.94)
24
(.94)
13
(.51)
38
(1.50)
18
(.71)
56
(2.20)
 
10
 
12
100
(3.94)
10
 
16.1
(.63)
28
(1.10)
28
(1.10)
13
(.51)
48
(1.89)
20
(.79)
64
(2.52)
 
12
 
14
125
(4.92)
10
 
18.1
(.71)
34
(1.34)
34
(1.34)
14
(.55)
55
(2.17)
22
(.87)
72
(2.83)
 
14
 
17
Part
Number
l
d1
Through
Bore
s
Through
Square
e min.
(Square Bore)
d2
h1
h2
h3
I3
l4
Handle
Length
160
(6.30)
14
 
22.2
(.87)
38
(1.50)
38
(1.50)
14
(.55)
65
(2.56)
25
(.98)
80
(3.15)
 
17
 
19
200
(7.87)
17
 
25.2
(.99)
44
(1.73)
44
(1.73)
21
(.83)
78
(3.07)
28
(1.10)
90
(3.54)
 
19
 
22
250
(9.84)
17
 
28.2
(1.11)
48
(1.89)
48
(1.89)
21
(.83)
90
(3.54)
32
(1.26)
100
(3.94)
 
22
 
24
315
(12.40)
20
 
32.2
(1.27)
54
(2.13)
54
(2.13)
26
(1.02)
105
(4.13)
36
(1.42)
112
(4.41)
 
24
 
27
With Revolving Handle

Dimensions in:

millimeters
(inches)

Part
Number
l
d1
Through
Bore
s
Through
Square
e min.
(Square Bore)
d2
h1
h2
h3
I3
l4
Handle
Length
63
(2.48)
6
 
13.1
(.52)
20
(.79)
20
(.79)
11
(.43)
32
(1.26)
16
(.63)
54.5
(2.15)
 
10
80
(3.15)
8
 
13.1
(.52)
24
(.94)
24
(.94)
13
(.51)
38
(1.50)
18
(.71)
61
(2.40)
 
10
 
12
100
(3.94)
10
 
16.1
(.63)
28
(1.10)
28
(1.10)
13
(.51)
48
(1.89)
20
(.79)
67
(2.64)
 
12
 
14
125
(4.92)
10
 
18.1
(.71)
34
(1.34)
34
(1.34)
14
(.55)
55
(2.17)
22
(.87)
76
(2.99)
 
14
 
17
Part
Number
l
d1
Through
Bore
s
Through
Square
e min.
(Square Bore)
d2
h1
h2
h3
I3
l4
Handle
Length
160
(6.30)
14
 
22.2
(.87)
38
(1.50)
38
(1.50)
14
(.55)
65
(2.56)
25
(.98)
83
(3.27)
 
17
 
19
200
(7.87)
17
 
25.2
(.99)
44
(1.73)
44
(1.73)
21
(.83)
78
(3.07)
28
(1.10)
95.5
(3.76)
 
19
 
22
250
(9.84)
17
 
28.2
(1.11)
48
(1.89)
48
(1.89)
21
(.83)
90
(3.54)
32
(1.26)
105.5
(4.15)
 
22
 
24
315
(12.40)
20
 
32.2
(1.27)
54
(2.13)
54
(2.13)
26
(1.02)
105
(4.13)
36
(1.42)
117
(4.61)
 
24
 
27