Phenolic Plastic
Control Handles
With Blind Bore

EN 510

Elesa Model ME




RoHS Compliant
 
Specification
Information

Crank body: Duroplast (phenolic) plastic, black glossy finish  
Hub: Steel, black oxide finish, molded in  
Front plate: Aluminum, matte anodized  
Revolving handle: Duroplast (phenolic) plastic, black glossy finish, with zinc-plated steel threaded stem, see GN 598-PL series for further details  
Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design phenolic plastic control handles.
Balancing obtained with incorporated counterweight.  
Center already drilled for pinning to shaft. Use pins with smaller diameter than that of the hole already drilled in the plastic material to avoid local stress.  
Resistant to solvents, oils, grease and other chemical agents. Modifications such as inch and metric bores, and set screw holes available upon request.

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l1
d1
Bore
d2
b1
b2
h1
h2
l2
t
min.
l3
Ø
Handle
Thread
l4
65
(2.56)
8
(.31)
14
(.55)
19
(.75)
22
(.87)
18
(.71)
23
(.91)
23
(.91)
13
(.51)
18
(.71)
M6 x 1.0
40
(1.57)
80
(3.15)
10
(.39)
15
(.59)
20
(.79)
24
(.94)
20
(.79)
26
(1.02)
30
(1.18)
16
(.63)
18
(.71)
M6 x 1.0
40
(1.57)
94
(3.70)
10
(.39)
15
(.59)
22
(.87)
26
(1.02)
22
(.87)
29
(1.14)
36
(1.42)
19
(.75)
21
(.83)
M8 x 1.25
50
(1.97)
110
(4.33)
12
(.47)
19
(.75)
22
(.87)
28
(1.10)
24
(.94)
34
(1.34)
44
(1.73)
18
(.71)
23
(.91)
M8 x 1.25
65
(2.56)
140
(5.51)
12
(.47)
19
(.75)
24
(.94)
30
(1.18)
26
(1.02)
37
(1.46)
57
(2.24)
18
(.71)
26
(1.02)
M10 x 1.5
80
(3.15)