Metric Size, Technopolymer Plastic
Crank Handles
With Revolving Handle

EN 570.1
Elesa Model MT-AS




RoHS Compliant


 

This line drawing is movable on the page...just click and drag!
Specification
Information

Crank body: Special glass-fiber reinforced technopolymer plastic, black matte finish  
Hub: Steel, black oxide finish, molded in  
Threaded bushing (to accept revolving handle): Brass
Revolving handle: Special glass-fiber reinforced technopolymer plastic, black matte finish, with zinc-plated steel threaded stem, see GN 598 series for further details

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design technopolymer plastic crank handles.
The protruding hub of the EN 570.1 crank handle ensures an accurate square bore due to the machined hub face. The link between the crank handle square bore and the square shaft can be made by having a retaining washer and screw, a set screw, or a cross hole for a dowel pin.
Resistant to solvents, oils, grease and other chemical agents.
Temperature resistant to 90° C (194° F).

See our technical section for sizes and tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l
length
s H9 Square
d4
d5
h3
h4
h6
h7
h8~
Handle Diameter
50
(1.97)
V6
23
(.91)
-- 18
(.71)
21
(.83)
10
(.39)
11
(.43)
28.5
(1.12)
14
(.55)
64
(2.52)
V8
27
(1.06)
18
(.71)
19
(.75)
23
(.91)
10
(.39)
13
(.51)
42.5
(1.67)
18
(.71)
80
(3.15)
V10
30
(1.18)
20
(.79)
22
(.87)
26
(1.02)
13
(.51)
13
(.51)
52.5
(2.07)
21
(.83)
100
(3.94)
V12
34
(1.34)
25
(.98)
27
(1.06)
30
(1.18)
15
(.59)
16
(.63)
67.5
(2.66)
23
(.91)
130
(5.12)
V14
40
(1.57)
28
(1.10)
30
(1.18)
35
(1.38)
20
(.79)
16
(.63)
82.5
(3.25)
26
(1.02)
160
(6.30)
V17
45
(1.77)
30
(1.18)
34
(1.34)
40
(1.57)
23
(.91)
18
(.71)
92.5
(3.64)
28
(1.10)