Inch and Metric Size, Technopolymer Plastic
Crank Handles
With Revolving Handle

EN 570.2
Elesa Model MT-AT




RoHS Compliant


 

This line drawing is movable on the page...just click and drag!
Specification
Information

Crank body: Special glass-fiber reinforced technopolymer plastic, black matte finish  
Hub: Steel, black oxide finish, molded in  
Revolving handle: Special glass-fiber reinforced technopolymer plastic, black matte finish

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design technopolymer plastic crank handles.
EN 570.2 crank handles are connected to a shaft by means of a cross pin.
Owing to the small, non-protruding steel bushing, these cranked handles are lower priced than EN 570.
Resistant to solvents, oils, grease and other chemical agents.
Temperature resistant to 90° C (194° F).
Modifications such as inch and metric bores larger than listed, keyways, set screw holes, etc. available upon request.

See our technical section for sizes and tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
l
length
d1 H9 Bore
d2
d3
d4
h1
h2 h3
h4~
t
min.
Handle Diameter
1.97
(50)
B 5/16
.59
(15)
.71
(18)
.91
(23)
1.18
(30)
.81
(20.5)
.35
(9)
1.38
(35)
.63
(16)
.55
(14)
2.52
(64)
B 3/8
.59
(15)
.79
(20)
1.06
(27)
1.26
(32)
.73
(18.5)
.53
(13.5)
1.77
457)
.71
(18)
.63
(16)
3.15
(80)
B 3/8
.71
(18)
.93
(23.5)
1.18
(30)
1.42
(36)
.93
(23.5)
.55
(14)
2.36
(60)
.91
(23)
.71
(18)
3.94
(100)
B 1/2
.71
(18)
.94
(.24)
1.34
(34)
1.57
(40)
.96
(24.5)
.57
(14.5)
2.56
(65)
.87
(22)
.87
(22)
5.12
(130)
B 5/8
1.02
(26)
1.34
(34)
1.57
(40)
1.93
(49)
1.34
(34)
.61
(15.5)
2.56
(65)
1.10
(28)
.87
(22)
6.30
(160)
B 3/4
1.02
(26)
1.34
(34)
1.77
(45)
2.17
(55)
1.50
(38)
.69
(17.5)
3.15
(80)
1.10
(28)
.94
(24)
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
l
length
d1 H9 Bore
d2
d3
d4
h1
h2 h3
h4~
t
min.
Handle Diameter
50
(1.97)
B6
15
(.59)
18
(.71)
23
(.91)
30
(1.18)
20.5
(.81)
9
(.35)
35
(1.38)
16
(.63)
14
(.55)
64
(2.52)
B8
15
(.59)
20
(.79)
27
(1.06)
32
(1.26)
18.5
(.73)
13.5
(.53)
45
(1.77)
18
(.71)
16
(.63)
80
(3.15)
B10
18
(.71)
23.5
(.93)
30
(1.18)
36
(1.42)
23.5
(.93)
14
(.55)
60
(2.36)
23
(.91)
18
(.71)
100
(3.94)
B12
18
(.71)
24
(.94)
34
(1.34)
40
(1.57)
24.5
(.96)
14.5
(.57)
65
(2.56)
22
(.87)
22
(.87)
130
(5.12)
B14
26
(1.02)
34
(1.34)
40
(1.57)
49
(1.93)
34
(1.34)
15.5
(.61)
65
(2.56)
28
(1.10)
22
(.87)
160
(6.30)
B17
26
(1.02)
34
(1.34)
45
(1.77)
55
(2.17)
38
(1.50)
17.5
(.69)
80
(3.15)
28
(1.10)
24
(.94)