Technopolymer Plastic
Crank Handles
With Locking Retractable Handle

EN 570.6
wo
Elesa Model MT+IR



RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Crank body: Special glass-fiber reinforced technopolymer plastic, black, matte finish  
Hub: Steel, black oxide finish, molded in  
Cover disk: Aluminum, matte anodized, self-adhesive (apply after assembly of crank handle to shaft)  
Revolving retractable handle: Special glass-fiber reinforced black technopolymer plastic, with black oxide steel stem and retracting mechanism  
Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design technopolymer plastic crank handles.  
Crank handles with retractable hand piece are for applications where the hand piece must not protrude.  
In the operating position, the hand piece is firmly locked. By pulling the hand piece in the axial direction out of its locating cone, it can be folded back into place.  
The spring holds the hand piece firmly in both positions.  
The structure of the crank arm and special technopolymer used make this handle very strong and therefore suitable for heavy duty work.  
Resistant to solvents, oils, grease and other chemical agents. Modifications such as inch and metric bores, squares, keyways, set screw holes, etc. available upon request.

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number R d
Pilot Hole
h
min.
L D d1 d3 l l1 l2 l3 H1 H3 r H H2 H4
6SAC5
Download the CAD
80
(3.15)
6
(.24)
26
(1.02)
105
(4.13)
30
(1.18)
22
(.87)
17
(.67)
26
(1.02)
10
(.39)
32
(1.26)
36
(1.42)
13
(.51)
27
(1.06)
19
(.75)
56
(2.20)
15
(.59)
22
(.87)
8SAC6
Download the CAD
100
(3.94)
8
(.31)
28
(1.10)
128
(5.04)
34
(1.34)
24
(.94)
21
(.83)
30
(1.18)
10
(.39)
37
(1.46)
40
(1.57)
15
(.59)
31
(1.22)
22
(.87)
65
(2.56)
20
(.79)
23
(.91)
10SAC7
Download the CAD
130
(5.12)
10
(.39)
30
(1.18)
162
(6.38)
40
(1.57)
28
(1.10)
25
(.98)
35
(1.38)
14
(.55)
44
(1.73)
49
(1.93)
20
(.79)
35
(1.38)
22
(.87)
65
(2.56)
20
(.79)
23
(.91)
10SAC8
Download the CAD
160
(6.30)
10
(.39)
30
(1.18)
198
(7.80)
45
(1.77)
34
(1.34)
27
(1.06)
40
(1.57)
15
(.59)
49
(1.93)
55
(2.17)
23
(.91)
40
(1.57)
24
(.94)
80
(3.15)
20
(.79)
26
(1.02)
12SAC9
Download the CAD
212
(8.35)
12
(.47)
30
(1.18)
252
(9.92)
50
(1.97)
40
(1.57)
31
(1.22)
45
(1.77)
15
(.59)
53
(2.09)
60
(2.36)
26
(1.02)
46
(1.81)
27
(1.06)
90
(3.54)
23
(.91)
28
(1.10)