Technopolymer Plastic
Crank Handles
With Revolving Handle

EN 570
wo

Elesa Model MT




RoHS Compliant


 

This line drawing is movable on the page...just click and drag!
Specification
Information

Crank body: Special glass-fiber reinforced technopolymer plastic, black matte finish  
Hub: Steel, black oxide finish, molded in  
Cover disk: Aluminum, matte anodized, self-adhesive (apply after assembly of crank handle to shaft)  
Revolving handle: Special glass-fiber reinforced tech-nopolymer plastic, black matte finish, with zinc-plated steel threaded stem. See GN 598­KT series for further details.  
Both dimensions, inch and metric, are interchangeable

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design technopolymer plastic crank handles.
The structure of the crank arm and special technopolymer used make this handle very strong and therefore suitable for heavy duty work.  
Resistant to solvents, oils, grease and other chemical agents. Modifications such as inch and metric bores, squares, keyways, set screw holes, etc. available upon request.

See our technical section for sizes and
tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
l
d1
Pilot Hole
d2
d3
d4
h1
h2
h5
h6
h7
l2
Ø
Handle
Thread
l3
64
(2.52)
6
(.24)
18
(.71)
16
(.63)
27
(1.06)
29
(1.14)
33
(1.30)
10
(.39)
10
(.39)
13
(.51)
18
(.71)
M6 x 1.0
40
(1.57)
80
(3.15)
6
(.24)
22
(.87)
17
(.67)
30
(1.18)
32
(1.26)
36
(1.42)
10
(.39)
13
(.51)
13
(.51)
21
(.83)
M8 x 1.25
50
(1.97)
100
(3.94)
8
(.31)
24
(.94)
21
(.83)
34
(1.34)
37
(1.46)
40
(1.57)
10
(.39)
15
(.59)
16
(.63)
23
(.91)
M8 x 1.25
65
(2.56)
130
(5.12)
10
(.39)
28
(1.10)
25
(.98)
40
(1.57)
44
(1.73)
49
(1.93)
14
(.55)
20
(.79)
16
(.63)
26
(1.02)
M8 x 1.25
80
(3.15)
160
(6.30)
10
(.39)
34
(1.34)
27
(1.06)
45
(1.77)
49
(1.93)
55
(2.17)
15
(.59)
23
(.91)
18
(.71)
28
(1.10)
M10 x 1.5
90
(3.54)
212
(8.35)
12
(.47)
40
(1.57)
31
(1.22)
50
(1.97)
53
(2.09)
60
(2.36)
15
(.59)
26
(1.02)
20
(.79)
28
(1.10)
M10 x 1.5
90
(3.54)