Metric Size, Technopolymer Plastic
Ergostyle® Crank Handles
With Revolving Handle

EN 670.2
Elesa Model ERFW+I




RoHS Compliant


 

This line drawing is movable on the page...just click and drag!
Specification
Information

Crank body: Special glass-fiber reinforced technopolymer plastic (Polyamide PA), black matte finish  
Hub bushing: Brass
Revolving handle: Special glass-fiber reinforced technopolymer plastic, black matte finish

Call our sales staff for pricing and delivery on your modification requirements.
Shipping
Elesa® original design technopolymer plastic Ergostyle®crank handles.  
Attaching the crank handle on a shaft using a transverse pin or a set screw is made easier with the semilateral cross bore.
The finger recesses of the rotating cylinder head allows a safe grip and the ergonomic operation of the relatively small crank handle.
Resistant to solvents, oils, grease and other chemical agents.
Temperature resistant to 80° C (176° F).

See our technical section for sizes and tolerances of various modifications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
l
length
d1 H9 Bore
d2
d3
d4
h1
h2 h3
h4
t
min.
Handle Diameter
38
(1.50)
B6
15.5
(.61)
11
(.43)
3
(.12)
21
(.83)
12.5
(.49)
41
(1.61)
7
(.28)
15
(.59)
13.5
(.53)
56
(2.20)
B8
19
(.75)
13.5
(.53)
4
(.16)
28.5
(1.12)
18.5
(.73)
51.5
(2.03)
8
(.31)
20
(.79)
13.5
(.53)
71
(2.80)
B10
18
(.71)
16
(.63)
4
(.16)
30
(1.18)
18
(.71)
53
(2.09)
9
(.35)
25
(.98)
16
(.63)